Carrier Aggregation (Basic LTE-A FDD Downlink)

Use this property grid to configure an aggregated carrier of up to five component carriers. To configure the individual component carriers refer to Component Carrier (Basic LTE-A FDD Downlink).

The Carrier Aggregation node is composed of a carrier aggregation configuration summary table that contains a list of the component carriers. Figure 1 shows these carriers as CC1 and CC2.

The top row of buttons are the Waveform Setup buttons (1) provided again for your convenience in the Carrier Aggregate node.

If you currently are using a carrier aggregation as part of your waveform setup, all of the LTE-A carrier choices are grayed out. Delete the current Carrier Aggregation if you prefer to use a different LTE-A carrier. All of the LTE-A carriers will then be active.

Figure 1 Basic LTE-A Downlink Carrier Aggregation

Carrier Aggregation Configuration Summary Table

This table enables you to view the key parameters for each carrier that is aggregated in the waveform. You can have a maximum of 16 carriers. But, you can only have one carrier aggregate with a maximum of five component carriers (the carrier aggregate and its five component carriers, counts as 1 carrier against the 16-carrier maximum). See the Component Carrier list.

Carrier Aggregation Capability 

Double-click or use the drop-down list to select Carrier Aggregation Capability, which decides the combination of number of component carrier and system bandwidth.

Auto Carrier Aggregation Configuration

Choice: On | Off

Default On

Click in the cell and use the drop-down arrow to select either On or Off.

 

On

 

The Frequency Offset and Cell ID values are automatically set by the software.

The Cell ID is set to the same value as the Component Carrier index number.

 

Off

 

Manually set the Frequency Offset and Cell ID values.

Component Carrier list

This list enables you to view the key parameters for each component carrier in the aggregated carrier. You can add or delete component carriers using the buttons above the list of component carriers (see descriptions below). You can use a maximum of five component carriers.

Click the Select Predefined Carrier Aggregation (CA) Configuration button to open a window with a list of pre-defined carrier configurations. To replace the current aggregate carrier configuration in the setup table with one of these pre-defined configurations, select the desired configuration and click OK or double-click the desired configuration.

Click the Add Component Carrier (CC) button to open a drop-down list from which you can select a component carrier to add to the setup table. The carrier is inserted above the currently selected carrier in the table. The maximum number of component carriers is five.

Click the Delete Component Carrier (CC) button to delete the currently selected carrier in the list of component carriers.

Click the Copy Component Carrier (CC) button to quickly add a copy of the selected component carrier to the component carrier list in the carrier aggregation configuration summary table.

CC n (Component Carrier 1...n)

There can be up to five component carriers per aggregated carrier.

State

Click to enable or disable the component carrier selected.

This State parameter and the State parameter on each Component Carrier (CC) node are coupled.

System Bandwidth

Choice: 1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB)) | 10 MHz (50RB) | 15 MHz (75RB) |20 MHz (100RB)

Default: 5 MHz (25RB)

Double-click or use the drop-down menu to set the system bandwidth and number of Resource Blocks (RB). When you select a system bandwidth, the software automatically adjusts the value in the Total number of Resource Blocks cell and the Total number of Occupied Sub-carriers cell.

This System BW parameter and the System BW parameter on each Component Carrier (CC) node are coupled.

The resource blocks and some parameters are reconfigured by changing the System Bandwidth parameter, similar to when a predefined configuration is executed.

Frequency Offset

Default: 0.000000 Hz

Sets the frequency offset for the carrier relative to the signal generator’s frequency setting.

The range of the parameter is coupled to the Oversampling Ratio, the Base Sampling Rate, the System Bandwidth and the max ARB Sample Clock of the connected signal generator.

Frequency Offset is always editable, even if Auto Carrier Aggregation Configuration is on.

In the case (1) or (2), auto configuration is done for Frequency Offset and Cell ID.

(1) When any action "Add CC" or "Delete CC" or "Copy CC" or Change System BW is done and Auto Carrier Aggregation Configuration parameter is On.

(2) When Auto Carrier Aggregation Configuration parameter is changed to On from Off.

Auto configuration sets Cell ID same as Component Carrier Index.

If Auto Carrier Aggregation Configuration is set to off, auto configuration does not work.

Cell ID

Range:   0–503

Default:  0 with Auto Carrier Aggregation Configuration set to Off

Same as the CC index number with auto Carrier Aggregation Configuration set to On

With Auto Carrier Aggregation Configuration set to Off, enter a cell ID value.

The software uses this value to set the Physical Layer Cell ID group and sector cells:

Cell ID = (3 x Physical Cell ID group + Physical Cell ID sector).

This property is also available in the Downlink node.

Primary Cell

Click the cell to assign a Component Carrier (CCn)as the primary cell. In carrier aggregation, only one component carrier can be selected. If the primary cell carrier is deleted or its State changes, the software automatically sets a another component carrier as the primary cell.

Test Model

Choices: E-TM1.1 | E-TM1.2 | E-TM2a | E-TM3.1 | E-TM3.1a | E-TM3.2 | E-TM3.3 | E-TM1.1 Repeater | E-TM1.1 Repeater with Timing Offset | None

Default: None

Set the test model by clicking the property and use the drop-down to make the selection.

Hardware

Choices: Inter-band 1 | Inter-band 2

This parameter and choices are only displayed if you have chosen one of the Inter-band hardware setups. Determines the RF band (inter-band) and the antenna that each component carrier's settings are applied to.

Graph View

The graph view displays several different representations of the generated waveform. For more information, see Graph View