Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description

DCI/MPDCCH Configuration Window

Uplink System Bandwidth

TPC Command for Scheduled PUSCH

UL Index

Downlink Assignment Index (DAI)

CSI Request

Antenna Ports and Scrambling ID

TPMI Information for Precoding

PMI Confirmation for Precoding

Preamble Index

PRACH Mask Index

Starting CE Level

TPC Command

DCI Settings

State

For DCI/MPDCCH #1 for DL-SCH1 Scheduling:

Choice: Off | On

Default: On

Double-click or use the drop-down menu to turn the channel on or off.

For :DCI/MPDCCH #2 - #8 for DL-SCHn Scheduling and DCI/MPDCCH for Other Control:

Choice: Off | On

Default: Off

Double-click or use the drop-down menu to turn the channel on or off

Power

Range: -60.000 to 20.000 dB

Default: 0.000 dB

Enter the power level in dB for the channel.

RNTI Type

For DCI/MPDCCH for DL-SCH Scheduling:

Displays RNTI Type. The value is same as corresponding DL-SCH RNTI Type.

For DCI/MPDCCH for Other Control:

Choice: C-RNTI | TPC-PUCCH-RNTI | TPC-PUSCH-RNTI

Default: C-RNTI

Double-click or use the drop-down menu to select RNTI Type.

RNTI

For DCI/MPDCCH for DL-SCH Scheduling:

Display RNTI. RNTI is the same value as corresponding DL-SCH RNTI.

Example: The decimal input "15" is displayed as "15 (0x000F)" and the hexadecimal input "0xf" is displayed as "15 (0x000F)".

For more information, refer to 3GPP TS 36.212 5.3.3.2 and 36.321 7.1.

For DCI/MPDCCH for Other Control:

Range:

0 to 65533 (when RNTI Type is C-RNTI) (See Note)

1 to 65523 (when RNTI Type is TPC-PUCCH-RNTI)

1 to 65523 (when RNTI Type is TPC-PUSCH-RNTI)

Default: 1 (0x0001)

Enter the Radio Network Temporary Identifier (RNTI) for the channel.

Available input methods are the decimal format and hexadecimal format.

According to the standard, the range of C-RNTI is 1 to 65523, but the range 0 to 65533 is available for flexible use case.

Example: The decimal input "15" is displayed as "15 (0x000F)" and the hexadecimal input "0xf" is displayed as "15 (0x000F)".

For more information, refer to 3GPP TS 36.212 5.3.3.2 and 36.321 7.1.

DCI Usage

For DCI/MPDCCH for DL-SCH Scheduling:

Choice:

Paging | Direct Indication (when RNTI Type is P-RNTI)

Scheduling PDSCH (read-only) (when RNTI Type is C-RNTI)

Random Access Response (read-only) (when RNTI Type is RA-RNTI)

N/A (read-only) (when RNTI Type is N/A)

Default: Scheduling PDSCH (read-only)

Coupling: When RNTI Type is C-RNTI, RA-RNTI or N/A, this is read-only.

Double-click or use the drop-down menu to select DCI Usage.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.14.

For DCI/MPDCCH for Other Control:

Choice:

Scheduling PUSCH | During Random Access Procedure | PDCCH order to initiate Random Access Procedure (when RNTI Type is C-RNTI)

Uplink Power Control (read-only) (when RNTI Type is TPC-PUCCH-RNTI or TPC-PUSCH-RNTI)

Default: Scheduling PUSCH

Coupling: When RNTI Type is TPC-PUCCH-RNT or TPC-PUSCH-RNTI, this is read-only.

Double-click or use the drop-down menu to select DCI Usage.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.14.

Coverage Enhancement Mode (CE Mode)

Choice: Mode A | Mode B

Default: Mode A

Coupling: This parameter linked to the CE Mode of DL-SCH.

Display Coverage Enhancement Mode (CE Mode).

For more information, refer to 3GPP TS 36.211, 36.213 and 36.331.

DCI Format

For DCI/MPDCCH for DL-SCH Scheduling:

Choice:

6-1A (read-only) (when RNTI Type is C-RNTI or RA-RNTI, and corresponding DL-SCH CE Mode is Mode A)

6-1B (read-only) (when RNTI Type is C-RNTI or RA-RNTI, and corresponding DL-SCH CE Mode is Mode B)

6-2 (read-only) (when RNTI Type is P-RNTI)

N/A (read-only) (when RNTI Type is SI-RNTI)

Default: 6-1A (read-only)

Displays DCI Format which is determined by related parameters such as Transmission Mode of DL-SCH, RNTI Type of DLSCH, DCI Usage and, RNTI Type of DCI.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.14.

For DCI/MPDCCH for Other Control:

Choice:

3 | 3A (when RNTI Type is TPC-PUCCH-RNTI or TPC-PUSCH-RNTI)

6-0A (read-only) (when RNTI Type is C-RNTI and CE Mode is Mode A)

6-0B (read-only) (when RNTI Type is C-RNTI and CE Mode is Mode B)

6-1A (read-only) (when RNTI Type is C-RNTI, CE Mode is Mode A, and DCI Usage is PDCCH order to initiate Random Access Procedure)

6-1B (read-only) (when RNTI Type is C-RNTI, CE Mode is Mode B, and DCI Usage is PDCCH order to initiate Random Access Procedure)

Default: 6-0A (read-only)

Double-click or use the drop-down menu to select DCI Format.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.14.

MPDCCH Settings

MPDCCH Set Number

Choice: 0 | 1

Default: 0

Coupling: If MPDCCH Format is 5, this parameter is set to 0 and read-only.

Double-click or use the drop-down menu to select MPDCCH set number (MPDCCH-PRB-set).

For more information, refer to 3GPP TS 36.213 9.1.4.4 and 9.1.5.

Number of Subframes Scrambling Stays Same (N acc)

Coupling: This parameter is visible only when UE Type is set to BL/CE.

Displays the number of consecutive absolute subframes over which the scrambling sequence stays the same (N_acc).

If RNTI Type is P-RNTI, this is set to 4. Otherwise this is set to 1 for CE Mode A or 4 for CE Mode B.

For more information, refer to 3GPP TS36.211.

MPDCCH Transmission Span (N_MPDCCH_abs)

Displays the number of consecutive subframes including invalid subframes where the UE postpones the MPDCCH transmission for BL/CE UE.

For more information, refer to 3GPP TS 36.211 6.8B.2 and 6.10.3A.1 for more information.

MPDCCH Maximum Number of Repetitions

Choice: 1 | 2 | 4 | 8 | 16 | 32 | 64 | 128 | 256

Default: 1

Double-click or use the drop-down menu to select the maximum number of repetitions for MPDCCH.

For more information, refer to 3GPP TS 36.211 6.8B.1 and 36.331 6.3.2.

MPDCCH Number of Repetitions (N_MPDCCH_rep)

Displays MPDCCH Number of Repetitions (Repetition Level) which is determined by MPDCCH Maximum Number of Repetitions and Search Space.

r1, r2, r3, r4 are determined by substituting the value of r_max with the value of MPDCCH Maximum Number of Repetitions parameter36.213 Table 9.1.5-3 when Search Space is UE Specific, Type 0 Common, or Type 2 Common.

r1, r2, r3, r4 are determined by substituting the value of r_max with the value of MPDCCH Maximum Number of Repetitions parameter 36.213 Table 9.1.5-4when Search Space is Type 1 Common.

For more information, refer to 3GPP TS 36.213 9.1.5.

MPDCCH Format

Choice:

MPDCCH Max Number of Repetitions = 1:

0 | 1 | 2 (when Number of PRB Pairs per MPDCCH Set is 2 PRB Pair and Case for Number of MPDCCH Candidates is other than Case 3)

0 | 1 | 2 | 3 (when Number of PRB Pairs per MPDCCH Set is 2 PRB Pair and Case for Number of MPDCCH Candidates is Case 3 or Number of PRB Pairs per MPDCCH Set is 4 PRB Pair and Case for Number of MPDCCH Candidates is other than Case 3)

0 | 1 | 2 | 3 | 4 (when Number of PRB Pairs per MPDCCH Set is 4 PRB Pair and Case for Number of MPDCCH Candidates is Case 3)

0 | 1 | 2 | 3 | 5 (when Number of PRB Pairs per MPDCCH Set is 2 + 4 PRB Pairs)

MPDCCH Max Number of Repetitions > 1

0 | 1 | 2 (when Number of PRB Pairs per MPDCCH Set is 2 PRB Pair)

0 | 1 | 2 | 3 (when Number of PRB Pairs per MPDCCH Set is 4 PRB Pair)

0 | 1 | 2 | 3 | 5 (when Number of PRB Pairs per MPDCCH Set is 2 + 4 PRB Pairs)

Default: 0

Double-click or use the drop-down menu to select MPDCCH Format.

For more information, refer to 3GPP TS36.211 6.8A.1 and 6.8B.1.

Search Space

For DCI/MPDCCH for DL-SCH Scheduling:

Choice:

Type0 Common | UE Specific (when RNTI Type is C-RNTI, corresponding DL-SCH CE Mode is A and Transmission Mode is 1 or 2)

UE Sepcific | Type0-Common | Type1-Common | Type2-Common | N/A (read only and determined by other parameters)

Default: UE Specific

Double-click or use the drop-down menu to select MPDCCH Search Space.

For more information, refer to 3GPP TS36.213 9.1.5.

For DCI/MPDCCH for Other Control:

Choice:

Type0 Common | UE Specific (when RNTI Type is C-RNTI, CE Mode is A, and DCI Usage is Scheduling PUSCH or PDCCH order to initiate Random Access Procedure)

UE Specific | Type0 -Common | Type2-Common (read only and determined by other parameters)

Default: UE Specific

Double-click or use the drop-down menu to select MPDCCH Search Space

For more information, refer to 3GPP TS36.213 9.1.5.

Transmission Type

Choice: Localized | Distributed

Default: Localized

Double-click or use the drop-down menu to select MPDCCH Transmission Type whether distributed or localized transmission.

For more information, refer to 3GPP TS 36.211 6.8A.1, 6.8B.1 and 36.213 9.1.5.

Number of MPDCCH Candidates (M_(L)_p)

Range: 1 to 8

Default: 4

Enter Number of MPDCCH Candidates (M_(L)_p).

For more information, refer to 3GPP TS 36.213 9.1.4 and 9.1.5.

MPDCCH Candidate

Range: 0 to Number of MPDCCH Candidates - 1 (it depends on relative parameters)

Default: 0

Enter MPDCCH Candidate.

For more information, refer to 3GPP TS 36.213 9.1.4 and 9.1.5.

Scrambling Sequence (n_MPDCCH_ID)

Range: 0 to 503

Default: 0

Enter the scrambling sequence initialization parameter (n_MPDCCH_ID).

For more information, refer to 3GPP TS 36.211 6.10.3A.1, and 36.331 6.3.2.

Number of PRB Pairs per MPDCCH Set

Choice: 2 PRB Pair | 4 PRB Pair | 2 + 4 PRB Pairs

Default: 2 PRB Pair

Double-click or use the drop-down menu to select the number of physical resource-block pairs used for the MPDCCH set.

For more information, refer to 3GPP TS 36.211 6.8A.1, 6.8B.1 and 36.213 9.1.5.

Number of EREGs per ECCE (N_ECCE_EREG)

Displays Number of EREGs per ECCE.

Number of EREGs per ECCE is set to 4 and 8 for normal and extended cyclic prefix, respectively.

For more information, refer to 3GPP TS36.211 6.8A.1 and 6.8B.1.

Case for Number of MPDCCH Candidates

Choice:

Case 1 | Case 3 (when Cyclic Prefix is Normal)

Case 2 (when Cyclic Prefix is Extended)

Default: Case 1

Coupling: When Cyclic Prefix is set to Extended, this parameter is fixed to Case 2 and read-only.

Double-click or use the drop-down menu to select Case for Number of MPDCCH Candidates.

For more information, refer to 3GPP TS36.211 Table 6.8A.1-2 and 36.213 9.1.4.

Number of ECCEs

Displays Number of ECCEs.

MPDCCH is transmitted using an aggregation of one or several consecutive enhanced control channel elements (ECCEs) where each ECCE consists of multiple enhanced resource element groups (EREGs).

MPDCCH Number of ECCEs depends on MPDCCH Number of Repetitions, CEMode, Transmission Type and Case for Number of ECCEs.

For more information, refer to 3GPP TS36.211 Table 6.8A.1-1 and Table 6.8B.1-2.

Narrowband Index

Range:

1.4 MHz: 0

3 MHz: 0 to 1

5 MHz: 0 to 3

10 MHz: 0 to 7

15 MHz: 0 to 11

20 MHz: 0 to 15

Default: 0

Enter the narrowband index when DCI/MPDCCH is for Other Control.

Displays the narrowband index same value as the corresponding DL-SCH when DCI/MPDCCH is for DL-SCH Scheduling.

For more information, refer to 3GPP TS 36.211 6.8B.5 and 36.331 6.3.2.

RB Allocation Index

Range:

2 or 4 PRB Pair: 0 to 14

2 + 4 PRB Pairs: 0

Default: 0

Enter RB Allocation Index of Narrowband Index for MPDCCH.

Display PRBs of the Narrowband Index in parentheses after RB allocation index.

For more information, refer to 3GPP TS 36.213 9.1.4.4.

MPDCCH Start Subframe Sequence

Range: 0 to 10239

Default: 0

Enter the starting subframe of MPDCCH.

The input of multiple numbers is available to enable multiple MPDCCH transmissions.

Each value indicates the start subframe for each MPDCCH transmissions.

The input of comma separated values(ex. "1, 2, 3") and / or hyphen separated value(ex. "1-3") is available.

The input value check is executed before signal generation, and an error message is shown if input is not correct.

DCI Contents

DCI Contents Size (bits)

Coupling: This parameter is visible only when UE Type is set to BL/CE.

Displays the DCI contents size (bits) which is transport block size of DCI.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.14.

Padding Bits

Displays the padding bits in DCI contents.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.14.

DCI Contents

Coupling: This parameter is visible only when UE Type is set to BL/CE.

Displays the DCI contents.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.14.

Flag Format 6-0A/6-1A

Coupling: This parameter is read-only when DCI Format is set to 6-0A or 6-1A. Otherwise invisible.

Displays the flag DCI format 6-0A/format 6-1A differentiation, where value 0 indicates format 6-0A and value 1 indicates format 6-1A.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 and 5.3.3.1.12.

Flag Format 6-0B/6-1B

Coupling: This parameter is read-only when DCI Format is set to 6-0B or 6-1B. Otherwise invisible.

Displays the flag DCI format 6-0B/format 6-1B differentiation, where value 0 indicates format 6-0B and value 1 indicates format 6-1B.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 and 5.3.3.1.12

Flag for Paging/Direct Indication Differentiation

Coupling: When DCI Format is Format 6-2, this is visible

Display the flag for Paging/Direct Indication Differentiation, where value 0 and 1 indicate Direct Indication and Paging respectively.

This parameter is visible when DCI Format is Format 6-2.

For more information, refer to 3GPP TS36.212.5.3.3.1.14.

Direct Indication Information

Range: 0 to 255

Default: 0

Coupling: When DCI Usage is Direct Indication Information, this is visible.

Enter a value of Direct Indication Information.

For more information, refer to 3GPP TS36.212.5.3.3.1.14.

Reserved Information

Coupling: This parameter is visible when DCI format is 6-2 (Direct Indication).

Display Reserved Information.

For more information, refer to 3GPP TS 36.212 5.3.3.1.14.

Frequency Hopping Flag

Choice: On | Off

Default: Off

Coupling: This parameter is read-only when DCI Format is 6-1A.

Double-click or use the drop-down menu to turn PUSCH frequency hopping flag on or off when DCI Format 6-0A.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 and 5.3.3.1.12.

Uplink System Bandwidth

Choice: 1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB)) | 10 MHz (50RB) | 15 MHz (75RB) |

20 MHz (100RB)

Default: 10 MHz (50RB)

Coupling: This parameter is visible only when DCI Format is set to 6-0A or 6-0B.

Double-click or use the drop-down menu to set the uplink system bandwidth and number of Resource Blocks (RB).

For more information, refer to 3GPP TS 36.211, 36.212 and 36.213.

Resource Block Assignment (Narrowband Index)

Range:

0 to 1 (3 MHz Uplink System Bandwidth)

0 to 3 (5 MHz Uplink System Bandwidth)

0 to 7 (10 MHz Uplink System Bandwidth)

0 to 15 (15 or 20 MHz Uplink System Bandwidth)

Default: 0

Coupling: This parameter is read-only when DCI Format is 6-1A/B or 6-2 (Paging). Otherwise invisible.

Enter the value of Narrowband Index when DCI Format is set to 6-0A or 6-0B.

This parameter is also invisible when Uplink System Bandwidth is set to 1.4 MHz regardless the DCI Format.

For more information, refer to 3GPP TS 36.211 5.2.4 and 36.212 5.3.3.1.10 to 5.3.3.1.14.

Resource Block Assignment (Resource Allocation)

Range:

0 to 1 (DCI Format 6-1B except Random Access Procedure)

0 to 3 (DCI Format 6-1B and Random Access Procedure)

0 to 7 (DCI Format 6-0B)

0 to 31 (DCI Format 6-0A or 6-1A)

Default: 0

Coupling: This parameter is read-only when DCI Format is 6-1A or 6-1B. Otherwise invisible.

Enter the value of Resource Allocation when DCI Format is set to 6-0A or 6-0B.

For more information, refer to 3GPP TS 36.211 5.2.4 and 36.212 5.3.3.1.10 to 5.3.3.1.14.

MCS Index

Range:

0 to 3 (DCI Format 6-0A)

0 to 7 (DCI Format 6-0B)

Default: 0

Coupling: This parameter is read-only when DCI Format is set to 6-1A/B. Otherwise invisible.

Enter the value when DCI Format is set to 6-0A or 6-0B.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.14, 36.213 7.1.7 and 8.6.

Repetition Number

Range:

0 to 3 (DCI Format 6-0A)

0 to 7 (DCI Format 6-0B)

Default: 0

Coupling: This parameter is read-only when DCI Format is set to 6-1A/B except Random Access Procedure or 6-2 (Paging). Otherwise invisible.

Enter the value when DCI Format is set to 6-0A or 6-0B.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.14.

HARQ Process Number Sequence

Range:

0 to 7 (DCI Format 6-0A)

0 to 1 (DCI Format 6-0B)

Default: 0

Coupling: This parameter is read-only, and indicates PDSCH HARQ process number for each HARQ transmission when DCI Format is 6-1A/B except Random Access Procedure. Otherwise invisible.

Enter the value of PUSCH HARQ Process Number for each HARQ transmissions when DCI Format is set to 6-0A or 6-0B.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.14.

New Data Indicator Sequence

Range: 0 or 1

Default: 0

Enter retransmission (NDI) flag for each HARQ transmissions when DCI Format is set to 6-0A, 6-0B, 6-1A/B for PDSCH scheduling. Each value indicates the retransmission (NDI) for each HARQ transmissions. The sequence value (ex. "0011") entry is available by using Bitmap Edit dialog. Only 0 and 1 characters are valid.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.12.

Redundancy Version Sequence

Range: 0 to 3 (DCI Format 6-0A, comma separated input)

Default: 0

Coupling: When DCI Format is set to 6-1A except Random Access Procedure, this parameter shows same value as the Redundancy Version Sequence of DL-SCH as read-only. Otherwise invisible.

Enter Redundancy Version for each HARQ transmissions when DCI Format is set to 6-0A.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 and 5.3.3.1.12.

TPC Command for Scheduled PUSCH

Range: 0 to 3 (DCI Format 6-0A)

Default: 3

Enter TPC Command for Scheduled PUSCH when DCI Format is set to 6-0A. Otherwise it remains invisible.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 and 36.213 5.1.1.1.

UL Index

Range: 0 to 3 (DCI Format 6-0A and TDD with uplink-downlink configuration 0)

Default: 0

Enter a value of UL Index when UE Type is set to BL/CE and DCI Format is set to 6-0A and TDD with uplink-downlink configuration 0. Otherwise it remains invisible.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10, 36.213 5.1.1.1, 7.2.1, 8 and 8.4.

TPC Command for PUCCH

Choice: TPC #0 (-1 dB) | TPC #1 (0 dB) | TPC #2 (1 dB) | TPC #3 (3 dB) (DCI Format 6-1A)

Default: TPC #3 (3 dB)

Coupling: When RNTI is set to RA-RNTI and DCI Format is set to 6-1A, this parameter is set to 0 (N_1A_PRB = 2) or 1 (N_1A_PRB = 3) and read-only. Otherwise invisible.

Enter TPC Command for PUCCH when DCI Format is set to 6-1A with PDSCH Scheduling.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.14.

Downlink Assignment Index (DAI)

Range: 0 to 3

Default: 0

Coupling: If DCI Format is set to 6-1A PDSCH Scheduling with TDD primary cell and either TDD operation with uplink-downlink configurations 1-6 or FDD operation, this is read-only. Otherwise invisible.

Enter a value of Downlink Assignment Index (DAI) when UE Type is set to BL/CE and DCI Format is set to 6-1A with TDD.

This is reserved when the configured maximum repetition number is larger than 1 for either PDSCH or MPDCCH.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 or 5.3.3.1.12 and 36.213 7.3.

CSI Request

Choice: On | Off

Default: Off

Set the state for CSI Request when DCI Format is set to 6-0A. Otherwise invisible.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 and 36.213 8.2.

Antenna Ports and Scrambling ID

Displays a value of Antenna Ports and Scrambling ID when UE Type is set to BL/CE and PDSCH transmission is configured with TM9 for DCI format 6-1A scheduling PDSCH which are mapped onto the UE specific search space given by the C-RNTI. Otherwise invisible.

For more information, refer to 3GPP TS 36.212 5.3.3.1.12 and Table 5.3.3.1.5C-1.

SRS Request

Choice: On | Off

Default: Off

Enter a state of SRS Request when DCI Format is set to 6-0A or 6-1A except Random Access Procedure. Otherwise invisible.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10, 5.3.3.1.12 and 36.213 8.2.

TPMI Information for Precoding

Displays a value of PMI Confirmation for Precoding when UE Type is set to BL/CE and PDSCH transmission is configured with TM6 for DCI format 6-1A scheduling PDSCH which are mapped onto the UE specific search space given by the C-RNTI. Otherwise invisible.

For more information, refer to 3GPP TS 36.211 Table 6.3.4.2.3-1 or Table 6.3.4.2.3-2 and 36.212 Table 5.3.3.1.3A-1.

PMI Confirmation for Precoding

Displays a value of PMI Confirmation for Precoding when UE Type is set to BL/CE and PDSCH transmission is configured with TM6 for DCI format 6-1A scheduling PDSCH which are mapped onto the UE specific search space given by the C-RNTI.

Otherwise invisible.

For more information, refer to 3GPP TS 36.212 5.3.3.1.12 and Table 5.3.3.1.3A-1.

HARQ-ACK Resource Offset

Range: 0 to 3

Default: 0

Coupling: This parameter is editable when DCI Format is set to PDSCH Scheduling of 6-1A or 6-1B. This parameter is read-only when DCI Format is et to 6-1A or 6-1B with Random Access Response. Otherwise invisible.

Enter HARQ-ACK Resource Offset determined by Delta ARO. HARQ-ACK Resource Offset values 0, 1, 2, and 3 correspond to Delta APO 0, -1, -2 and 2, respectively.

For more information, refer to 3GPP TS 36.212 5.3.3.1.12, 5.3.3.1.13 and 36.213 10.1.

DCI Subframe Repetition Number

Displays the value of DCI Subframe Repetition Number when DCI Format is set to 6-0A, 6-0B or 6-1A/B except Random Access procedure, or 6-2 with Paging.

Otherwise invisible.

For more information, refer to 3GPP TS 36.212 5.3.3.1.10 to 5.3.3.1.14 and 36.213 9.1.5.

Preamble Index

Range: 0 to 63

Default: 0

Enter the value of Preamble Index for Random Access Procedure when DCI Format is set 6-1A or 6-1B with Random Access Procedure. Otherwise invisible.

For more information, refer to 3GPP TS 36.212 5.3.3.1.12, 5.3.3.1.13 and 36.321 5.1.3.

PRACH Mask Index

Range: 0 to 15

Default: 0

Enter the value of PRACH Mask Index for Random Access Procedure when DCI Format is 6-1A or 6-1B with Random Access Procedure. Otherwise invisible

For more information, refer to 3GPP TS 36.212 5.3.3.1.12, 5.3.3.1.13, 36.321 5.1.2.

Starting CE Level

Range: 0 to 3

Default: 0

Enter the value of Starting CE Level for Random Access Procedure when DCI Format is 6-1A or 6-1B with Random Access Procedure. Otherwise invisible.

For more information, refer to 3GPP TS 36.212 5.3.3.1.12, 5.3.3.1.13 and 36.321 5.1.1.

TPC Command

Bit Length:

Floor (DCI Contents Size of 6-0A / 2) x 2 - 1 (DCI Format 3)

DCI Contents Size of 6-0A - 1 (DCI Format 3A)

Default: 1 in all bits

Coupling: This parameter is visible When DCI Format is 3 or 3A.

Enter bits of TPC Command. When the entered bit length is shorter than the required bit length, 0 is appended to LSB to compensate the empty bits.

For more information, refer to 3GPP TS 36.212.5.3.3.1.6 and 36.212.5.3.3.1.7.