FRC Wizard (Advanced LTE FDD Downlink)

To set up a fixed reference channel (FRC) for an Advanced LTE FDD Downlink carrier, click the button in the Downlink  node to open the DL FRC Wizard. 

The screen capture below does not show all of the possible parameters for each DL-SCH (i.e. not all parameters can be displayed simultaneously). It shows a subset, but all of the possible parameters are listed in the table below.

DL FRC Configuration (UE Rx Test based on 36.521-1)

FRC... other parameters
(The title and parameters displayed, are dependent on the FRC Type selected.)

FRC Type

Channel bandwidth

FRC_QPSK_R=1/3

Number_of_transmitter_antennas

FRC_16QAM_R=1/2

Number_of_OFDM_symbols_for_PDCCH

FRC_64QAM_R=3/4

Aggregation_level

FRC_Single_PRB_(Channel_Edge)

DCI_Format

FRC_two_antenna_ports

Cell_ID

FRC_four_antenna_ports

Payload_(without_CRC)

FRC_FDD

Allocated resource blocks

System Bandwidth

Subcarriers per resource block

RB_Offset

Allocated subframes per Radio Frame

UE Category

Modulation

RNTI for OCNG

Target Coding Rate

 

Number of HARQ Processes

 

Maximum number of HARQ transmissions

 

Information Bit Payload for Sub-Frames 1,2,3,4,6,7,8,9

 

Information Bit Payload for Sub-Frame 5

 

Information Bit Payload for Sub-Frame 0

 

Transport block CRC

 

Number of Code Blocks per Sub-Frame

 

Number_of_Code_Blocks_per_Sub-Frame_for_Sub-Frames_1,2,3,4,6,7,8,9

 

Number_of_Code_Blocks_per_Sub-Frame_for_Sub-Frame_5

 

Number_of_Code_Blocks_per_Sub-Frame_for_Sub-Frame_0

 

Binary Channel Bits per Sub-Frame for Sub-Frames 1,2,3,4,6,7,8,9

 

Binary Channel Bits per Sub-Frame for Sub-Frame 5

 

Binary Channel Bits per Sub-Frame for Sub-Frame 0

 

Max. Throughput averaged over 1 frame

DL FRC Configuration (UE Rx Test based on 36.521-1)

FRC Type

Double-click or use the drop-down menu to set the FRC type. The software sets the parameters displayed in the lower section of the window to predetermined values for the FRC type and Reference Channel "A" value selected.

The choices for FRC type are:

The second field in the upper section of the window is labeled System Bandwidth if "FRC for Receiver Requirements (FDD)" is the selected FRC Type; otherwise, the field shows the name of the selected type. The possibilities are listed below:

FRC QPSK R=1/3

Double-click or use the drop-down menu to set the QPSK R=1/3 value for the FRC. The software adjusts corresponding parameter values in the lower section based on your selection.

FRC 16QAM R=1/2

Double-click or use the drop-down menu to set the 16QAM R=1/2 value for the FRC. The software adjusts corresponding parameter values in the lower section based on your selection.

FRC 64QAM R=3/4

Double-click or use the drop-down menu to set the 64QAM R=3/4 value for the FRC. The software adjusts corresponding parameter values in the lower section based on your selection.

FRC Single PRB (Channel Edge)

Double-click or use the drop-down menu to set the Single PRB value for the FRC. The software adjusts corresponding parameter values in the lower section based on your selection.

FRC two antenna ports

Double-click or use the drop-down menu to set the two antenna ports value for the FRC. The software adjusts corresponding parameter values in the lower section based on your selection.

FRC four antenna ports

Double-click or use the drop-down menu to set the four antenna ports value for the FRC. The software adjusts corresponding parameter values in the lower section based on your selection.

FRC FDD

?Double-click or use the drop-down menu to set the FDD value for the FRC. The software adjusts corresponding parameter values in the lower section based on your selection.

System Bandwidth

Double-click or use the drop-down menu to set the system bandwidth and number of resource blocks for the fixed reference channel.

RB Offset

Range: 0 to the number of resource blocks determined by the System Bandwidth selection.

Default: 0

Set the resource block (RB) offset for the FRC.

UE Category

Double-click or use the drop-down menu to set the UE category. UE categories for DL-SCH channels are implemented according to the 3GPP standard.

The choices for UE Category are:

Downlink physical parameter values set by UE Category as shown below table.

UE Category

Maximum number of DL-SCH transport block bits received within a TTI

Maximum number of bits of a DL-SCH transport block received within a TTI

Total number of soft channel bits

Maximum number of supported layers for spatial multiplexing in DL

Category 1

10296

10296

250368

1

Category 2

51024

51024

1237248

2

Category 3

102048

75376

1237248

2

Category 4

150752

75376

1827072

2

Category 5

299552

149776

3667200

4

RNTI for OCNG

Displays the RNTI for OCNG for the selected FRC Type 

FRC... other parameters

*The title and parameters displayed, are dependent on the FRC Type selected.

Channel bandwidth

Displays the Channel bandwidth for the selected FRC Type.

Number of transmitter antennas

Displays the number of transmitter antennas for the selected FRC Type.

Number of OFDM symbols for PDCCH

Displays the number of OFDM symbols for PDCCH for the selected FRC Type.

Aggregation level

Displays the aggregation level for the selected FRC Type.

DCI Format

Displays the DCI format for the selected FRC Type.

Cell ID

Displays the Cell ID for the selected FRC Type.

Payload (without CRC)

Displays the Payload without CRC for the selected FRC Type.

Allocated resource blocks

Displays the allocated resource blocks for the selected FRC Type.

Subcarriers per resource block

Displays the Subcarriers per resource block for the selected FRC Type.

Allocated subframes per Radio Frame

Displays the Allocated subframes per Radio Frame for the selected FRC Type.

Modulation

Displays the modulation type for the selected FRC Type.

Target Coding Rate

Displays the Target Coding Rate for the selected FRC Type.

Number of HARQ Processes

Displays the Number of HARQ Processes for the selected FRC Type.

Maximum number of HARQ transmissions

Displays the Maximum number of HARQ transmissions for the selected FRC Type.

Information Bit Payload for Sub-Frames 1,2,3,4,6,7,8,9

Displays the Information Bit Payload for Sub-Frames 1,2,3,4,6,7,8,9 for the selected FRC Type.

Information Bit Payload for Sub-Frame 5

Displays the Information Bit Payload for Sub-Frame 5 for the selected FRC Type.

Information Bit Payload for Sub-Frame 0

Displays the Information Bit Payload for Sub-Frame 0 for the selected FRC Type.

Transport block CRC

Displays the Transport block CRC size for the selected FRC Type.

Number of Code Blocks per Sub-Frame

Displays the Number of Code Blocks per subframe for the selected FRC Type.

Number of Code Blocks per Sub-Frame for Sub-Frames 1,2,3,4,6,7,8,9

Displays the Number of Code Blocks per subframe for Sub-Frames 1,2,3,4,6,7,8,9 for the selected FRC Type.

Number of Code Blocks per Sub-Frame for Sub-Frame 5

Displays the Number of Code Blocks per subframe for Sub-Frame 5 for the selected FRC Type.

Number of Code Blocks per Sub-Frame for Sub-Frame 0

Displays the Number of Code Blocks per subframe for Sub-Frame 0 for the selected FRC Type.

Binary Channel Bits per Sub-Frame for Sub-Frames 1,2,3,4,6,7,8,9

Displays the Binary Channel Bits per Sub-Frame for Sub-Frames 1,2,3,4,6,7,8,9 for the selected FRC Type.

Binary Channel Bits per Sub-Frame for Sub-Frame 5

Displays the Binary Channel Bits per Sub-Frame for Sub-Frame 5 for the selected FRC Type.

Binary Channel Bits per Sub-Frame for Sub-Frame 0

Displays the Binary Channel Bits per Sub-Frame for Sub-Frame 0 for the selected FRC Type.

Max. Throughput averaged over 1 frame

Displays the Max. Throughput averaged over 1 frame for the selected FRC Type.