Additional Uplink parameters are described in Cell Parameters (Advanced LTE-A FDD Uplink), PUSCH Common (Advanced LTE-A FDD Uplink), and Sounding Reference (Advanced LTE-A FDD Uplink).
|
PUCCH Common |
|---|
Choice: Off | On
Default Off
To enable manual input for the following parameters, set PUCCH Auto-calculate per-slot params to Off:
Grp Idx for slot 0/1, OS Idx for slot 0/1, Cyclic Shift for slot 0/1, and DMRS CS for slot 0/1in the UCI Tx sequence window.
To enable manual input for the following parameters, set PUCCH Auto-calculate per-slot params to On:
PUCCH_RB(2), PUCCH_CS(1), PUCCH n(1), PUSCH, PUCCH n(2), PUSCH Delta Shift, and PUCCH Delta Offset (described below)
Hopping in the Cell Parameters section of the Uplink node.
Double-click or use the drop-down menu to turn automatic calculation of per-slot parameters on or off.
Range: 0 to (Maximum resource blocks - 1)
Default: 0
When PUCCH Auto-calculate per-slot params is turned On, you can set this value. This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (see 3GPP TS36.211).
Range: 0 to 7 (integer)
Default: 0
When PUCCH Auto-calculate per-slot params is set to On, you can set this value. This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (see 3GPP TS36.211).
Range: 0 to Calculated Value
Note: The Calculated Value depends on the PUCCH settings.
Default: 0
Enter the PUCCH format 2/2a/2b resource index nPUCCH(2,0) for antenna port P0.
This parameter is active, when the PUCCH Auto-calculate per-slot params is On. Otherwise it’s read only.
When PUCCH Auto-calculate per-slot params is set to Off, this value is read only.
The calculated value specifies the number of resource blocks for the PUCCH formats 2/2a/2b.
Calculated Value:
Default: 0
Refer to 3GPP TS36.211, 36.212 and 36.213.
Range: 0 to Calculated Value
Note: The Calculated Value depends on the PUCCH settings.
Default: 0
Enter the PUCCH format 2/2a/2b resource index nPUCCH(2,1) for antenna port P1.
This parameter is active, when the PUCCH Auto-calculate per-slot params is On. Otherwise it’s read only.
When PUCCH Auto-calculate per-slot params is set to Off, this value is read only.
The calculated value specifies the number of resource blocks for the PUCCH formats 2/2a/2b.
Calculated Value:
Default: 0
Refer to 3GPP TS36.211, 36.212 and 36.213.
Range: 1 to 3
Default: 1
When PUCCH Auto-calculate per-slot params is turned On, you can set this value. This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (see 3GPP TS36.211).