Additional Uplink parameters are described in Cell Parameters (Basic LTE-A FDD Uplink, PUSCH Common (Basic LTE-A FDD Uplink), and Sounding Reference (Basic LTE-A FDD Uplink).
3. PUCCH Common |
---|
nPUCCH(3) |
Click this cell and then the
button to open the Configure
PUCCH Auto-calculate window where you can set PUCCH Common parameters,
including Cyclic Prefix.
Displays the state for automatic calculation of per-slot parameters. To change the displayed state, refer to Set PUCCH Auto-calculate per slot params above.
Displays one of the values used for generating and mapping PUCCH (see 3GPP TS36.211). To change the displayed value, refer to Set PUCCH Auto-calculate per slot params above.
Displays one of the values used for generating and mapping PUCCH (see 3GPP TS 36.211). To change the displayed value, refer to Set PUCCH Auto-calculate per slot params above.
Displays the value of nPUCCH(1) which is used for generating and mapping PUCCH (see 3GPP TS36.211).
This parameter is valid only when PUCCH Auto-calculate per-slot params is set to on.
To change the displayed value, refer to Set PUCCH Auto-calculate per slot params above.
Displays the value of nPUCCH(2) which is used for generating and mapping PUCCH (see 3GPP TS36.211).
This parameter is valid only when PUCCH Auto-calculate per-slot params is set to on.
To change the displayed value, refer to Set PUCCH Auto-calculate per slot params above.
Displays the value of nPUCCH(3) which is used for generating and mapping PUCCH Format 3/3 Short for each subframe (see 3GPP TS36.211).
This parameter is valid only when PUCCH Auto-calculate per-slot params is set to on.
To change the displayed value, refer to Set PUCCH Auto-calculate per slot params above.
Displays one of the values used for generating and mapping PUCCH (see 3GPP TS36.211).
This parameter is valid only when PUCCH Auto-calculate per-slot params is set to on.
To change the displayed value, refer to Set PUCCH Auto-calculate per slot params above.