PUCCH Wizard (Advanced LTE-A Pro FDD Uplink)

To set up a PUCCH for an Advanced LTE-A Pro FDD Uplink carrier, click the Wizard button in the Uplink node to open the PUCCH Configuration Wizard. The wizard supports 3GPP technical specification 36.141.

In multi user PUCCH test, four signals are configured: one wanted signal and three interferers, which are transmitted via separate fading paths using relative power settings shown in Annex A.9.

Single Antenna Configuration

Two Antenna Configuration

Four Antenna Configuration

When the uplink is configured with four antennas, the PUCCH Wizard button is not enabled.

 

PUCCH Test Configuration

(dNB Performance Test based on 36.141)

36.141-8.3.3: Tested Signal

36.141-8.3.4 ACK missed detection for PUCCH format 1b with Channel Selection

PUCCH Test Config Type

CQI Data

Signal/Interferer Type

Random HARQ-ACK Length

System Bandwidth

Format

Cell_ID

N_CS(1)

Delta Shift PUCCH

n(1)PUCCH,1

nPUCCH(1,0)

nPUCCH(1,1)

nPUCCH(2,0)

nPUCCH(2,1)

nPUCCH(3,0)

N_RB(2)

Cyclic Shift Index

Orthogonal Cover Index

RS Orthogonal Cover / ACK/NACK Orthogonal Cover

Relative Power

Relative Timing

 

 

 

PUCCH Resource (A)

n(1)PUCCH,n

State

HARQ-ACK(0)

HARQ-ACK(1)

HARQ-ACK(2)

HARQ-ACK(3)

n(1)PUCCH

b(0) b(1)

PUCCH Test Configuration (eNB Performance Test based on 36.141)

PUCCH Test Config Type

Single Antenna Configuration

Choice:

36.141-8.3.3 ACK missed detection for multi user PUCCH format 1a

36.141-8.3.4 ACK missed detection for PUCCH format 1b with Channel Selection

36.141-8.3.5 ACK missed detection for PUCCH format 3

36.141-8.3.9 CQI performance requirements for PUCCH format 2 with DTX detection

Default: 36.141-8.3.3 ACK missed detection for multi user PUCCH format 1a

Two Antenna Configuration

Choice:

36.141-8.3.7 ACK missed detection for PUCCH format 1a transmission on two antenna ports

36.141-8.3.8 CQI performance requirements for PUCCH format 2 transmission on two antenna

36.141-8.3.9 CQI performance requirements for PUCCH format 2 with DTX detection

Default: 36.141-8.3.7 ACK missed detection for PUCCH format 1a transmission on two antenna ports

For Both Antenna Configurations:

Double-click or use the drop-down menu to set the PUCCH Test Configuration Type.

The choice and default value depend on radio format and antenna configuration.

When the uplink is configured with four antennas, the PUCCH Wizard button is not enabled.

CQI Data

When the PUCCH Test Config Type is 36.141-8.3.8 or 36.141-8.3.9, this read only parameter is displayed.

Signal/Interferer Type

Choice: Tested Signal | Interferer #1 | Interferer #2 | Interferer #3

Default: Tested Signal

Double-click or use the drop-down menu to set the Signal/Interferer Type.

This parameter is shown when single antenna configuration and PUCCH Test Configuration Type is 36.141-8.3.3. Otherwise it is hidden.

Random HARQ-ACK Length

Range: Random HARQ-ACK Length 4AN

Default: 4AN

Displays the Random HARQ-ACK Length as 4bits (4AN), when the PUCCH Test Configuration Type is 36.141-8.3.5. Otherwise it is hidden.

See 3GPP TS 36.141 for more information.

This parameter is available only when PUCCH Test Config Type = 36.141-8.3.5 ACK missed detection for PUCCH format 3.

System Bandwidth

Double-click or use the drop-down menu to set the system bandwidth and number of resource blocks.

This parameter choice is limited by 10/15/20 MHz system bandwidth when PUCCH Test Configuration Type is 36.141-8.3.4 or 8.3.5. Otherwise there is no limitation.

Format

Default: 1a

This parameter is automatically set by the software and is not editable.

Displays the PUCCH format that is defined for each PUCCH Test Configuration Type as followings:

36.141-8.3.3 = 1a

36.141-8.3.4 = 1b

36.141-8.3.5 = 3

36.141-8.3.7 = 1a

36.141-8.3.8 = 2

36.141-8.3.9 = 2

See 3GPP TS 36.211 and 36.141 for more information.

Cell_ID

Displays the Cell_ID that is defined for each PUCCH Test Configuration Type as followings:

36.141-8.3.3 = 150

36.141-8.3.7 = 150

36.141-8.3.8 = 150

36.141-8.3.9 = 150

Otherwise the value is editable as followings:

Range: 0 to 503

Cell ID = [(3 x Physical Cell ID Group) + Physical Cell ID Sector]

See 3GPP TS 36.211 and 36.141 for more information.

N_CS(1)

Range: 0 to 7 (36.141-8.3.4 test case)

Default: 0

Displays the N_CS(1) value that is defined for each PUCCH Test Configuration Type as followings:

36.141-8.3.3 = 0

36.141-8.3.7 = 0

36.141-8.3.8 = 0

36.141-8.3.9 = 0

Otherwise it is hidden.

See 3GPP TS 36.211 and 36.141 for more information.

Delta Shift PUCCH

Range: 1 to 3 (36.141-8.3.4 test case)

Default: 2

Displays the Delta Shift PUCCH value that is defined for each PUCCH Test Configuration Type as followings:

36.141-8.3.3 = 2

36.141-8.3.7 = 2

36.141-8.3.8 = 2

36.141-8.3.9 = 2

Otherwise it is hidden.

See 3GPP TS 36.211 and 36.141 for more information.

n(1)PUCCH,1

Range: 0 to Calculated Maximum Value

Dependent on related PUCCH settings.

When the PUCCH Test Configuration Type is 36.141-8.3.4, sets the n(1)PUCCH,1 value .

Otherwise it is hidden.

See 3GPP TS 36.211, 36.213 and 36.141 for more information.

nPUCCH(1,0)

When the PUCCH Test Configuration Type is 36.141-8.3.3, displays the nPUCCH(1,0) value which is determined by Signal/Interferer Type.

When the PUCCH Test Configuration Type is 36.141-8.3.7, displays the nPUCCH(1,0) value as 1.

Otherwise it is hidden.

nPUCCH(1,0): resource index of PUCCH formats 1/1a/1b for antenna port index 0.

See 3GPP TS 36.211 and 36.141 for more information.

nPUCCH(1,1)

When the PUCCH Test Configuration Type is 36.141-8.3.7, displays the nPUCCH(1,1) as 2.

Otherwise it is hidden.

nPUCCH(1,1): resource index of PUCCH formats 1/1a/1b for antenna port index 1.

See 3GPP TS 36.211 and 36.141 for more information.

nPUCCH(2,0)

When the PUCCH Test Configuration Type is 36.141-8.3.8 or 36.141-8.3.9, this displays the nPUCCH(2,0) as 1 .

Otherwise it is hidden.

nPUCCH(2,0): resource index of PUCCH formats 2/2a/2b for antenna port index 0.

See 3GPP TS 36.211 and 36.141 for more information.

nPUCCH(2,1)

When the PUCCH Test Configuration Type is 36.141-8.3.8 or 36.141-8.3.9, this displays the nPUCCH(2,1) as 2.

Otherwise it is hidden.

nPUCCH(2,1): resource index of PUCCH formats 2/2a/2b for antenna port index 1.

See 3GPP TS 36.211 and 36.141 for more information.

nPUCCH(3,0)

Range: 0 to (Number of RB in the system bandwidth) * 5 – 1

Default: 0

When the PUCCH Test Configuration Type is 36.141-8.3.5, enables you to set the nPUCCH(3, 0) value.

Otherwise it is hidden.

nPUCCH(3,0): resource index of PUCCH formats 3 for antenna port index 0.

See 3GPP TS 36.211 and 36.141 for more information.

N_RB(2)

Range: 1 to (Maximum resource blocks -1)

Default: 1

When the PUCCH Test Configuration Type is 36.141-8.3.8 or 36.141-8.3.9, enter the number of resource blocks per slot that are available for PUCCH Format 2/2a/2b transmissions in each slot.

In this case the minimum value is 1 to enable conformance test signal according with standard.

Otherwise it’s hidden.

See 3GPP TS 36.211 and 36.141 for more information.

36.141-8.3.3: Tested Signal

Cyclic Shift Index

Range: 0 to max resource elements – 1.

Default: Tested Signal: 4

When the PUCCH Test Configuration Type is 36.141-8.3.3, displays the Cyclic Shift Index that is defined for each Signal/Interferer Type as followings.

Tested Signal = 4

Interferer #1 = 2

Interferer #2 = 3

Interferer #3 = 4

Otherwise it is hidden.

This parameter is automatically set by the software and is not editable.

See 3GPP TS 36.211 and 36.141 for more information.

Orthogonal Cover Index

Range: 0 to 2.

Default: Tested Signal: 0

When the PUCCH Test Configuration Type is 36.141-8.3.3, displays the Orthogonal Cover Index that is defined for each Signal/Interferer Type as followings:

Tested Signal = 0

Interferer #1 = 0

Interferer #2 = 1

Interferer #3 = 2

Otherwise it is hidden.

This parameter is automatically set by the software and is not editable.

See 3GPP TS 36.211 and 36.141 for more information.

RS Orthogonal Cover / ACK/NACK Orthogonal Cover

Range: 0 to 17.

Default: Tested Signal: 2

When the PUCCH Test Configuration Type is 36.141-8.3.3, displays the RS Orthogonal Cover / ACK/NACK Orthogonal Cover that is defined for each Signal/Interferer Type as followings.

Tested Signal = 2

Interferer #1 = 1

Interferer #2 = 7

Interferer #3 = 14

Otherwise it is hidden.

This parameter is automatically set by the software and is not editable.

See 3GPP TS 36.141 for more information.

Relative Power

Default: Tested Signal: 0 dB (Carrier Power = – 3 dB in the background)

When the PUCCH Test Configuration Type is 36.141-8.3.3, displays the Relative Power that is defined for each Signal/Interferer Type as followings:

Tested Signal = 0 dB (Carrier Power = – 3 dB in the background)

Interferer #1 = 0 dB (Carrier Power = – 3 dB in the background)

Interferer #2 = -3 dB (Carrier Power = – 6 dB in the background)

Interferer #3 = 3 dB (Carrier Power = 0 dB in the background)

Otherwise it is hidden.

This parameter is automatically set by the software and is not editable.

See 3GPP TS 36.141 for more information.

Relative Timing

When the PUCCH Test Configuration Type is 36.141-8.3.3, displays the Relative Timing.

Otherwise it is hidden.

This parameter is automatically set by the software and is not editable.

See 3GPP TS 36.141 for more information.

36.141-8.3.4 ACK missed detection for PUCCH format 1b with Channel Selection

This section provides a description for the parameters that are specific to this test type. This test configuration type provides a table that is used to select the HARQ-ACK response. For more information, refer to the 3GPP TS 36.213.

PUCCH Resource (A)

Choice: 2 | 3 | 4

Default: 4

The selection determines the number of HARQ-ACK responses and combinations (indexes).

 

PUCCH Resources (A)

2

3

4

Indexes

5

11

18

n(1)PUCCH,0 | 1 |2 | 3 | 4

Range: 0 to calculated maximum value that depends on related PUCCH settings

Default: 0 = 0

1 = 1

2 = 2

3 = 3

4 = 4

Set the n(1)PUCCH, n value.

State

Click a checkbox (check mark showing) to select an HARQ-ACK response. Clicking a new checkbox clears the previously selected checkbox. the software allows only one checkbox selection at a time. In the above figure, index 1 is checked as the response.

HARQ-ACK(0)

Displays HARQ-ACK(0) response .

HARQ-ACK(1)

Displays HARQ-ACK(1) response .

HARQ-ACK(2)

Displays HARQ-ACK(2) response . This field shows when PUCCH Resource (A) selection is 3 or 4.

HARQ-ACK(3)

Displays HARQ-ACK(2) response . This field shows when PUCCH Resource (A) selection is 4.

n(1)PUCCH

Displays the PUCCH resource value n(1)PUCCH.

b(0) b(1)

Displays the HARQ-ACK bits.