PUSCH Common (Basic LTE-A FDD Uplink)

Additional Uplink parameters are described in Cell Parameters (Basic LTE-A FDD Uplink), PUCCH Common (Basic LTE-A FDD Uplink), and Sounding Reference (Basic LTE-A FDD Uplink).

2. PUSCH Common

Set PUSCH Auto-calculate per-slot params

PUSCH Auto-calculate per-slot params

nDMRS(1)

nDMRS(2)

Delta SS

Hopping

Hopping Mode

Hopping Type

Hopping Offset (N_HO_RB)

Number of Sub-bands (Nsb)

CURRENT_TX_NB mod 2

Set PUSCH Auto-calculate per-slot params

Click this cell and then the button to open the Configure PUSCH Auto-calculate window where you can set PUSCH Common parameters.

PUSCH Auto-calculate per-slot params

Displays the state for automatic calculation of per-slot parameters. To change the displayed state, refer to Set PUSCH Auto-calculate per slot params above.

nDMRS(1)

Displays the value for PUSCH nDMRS(1). This value is used to calculate the Cyclic Shift Alpha (see 3GPP TS36.211). To change the displayed value, refer to Set PUSCH Auto-calculate per slot params above.

nDMRS(2)

Displays the value for PUSCH nDMRS(2). This value is used to calculate the Cyclic Shift Alpha (see 3GPP TS36.211). To change the displayed value, refer to Set PUSCH Auto-calculate per slot params above.

Delta SS

Displays the value for PUSCH Delta SS. This value is used to calculate the sequence-shift pattern (see 3GPP TS36.211). To change the displayed value, refer to Set PUSCH Auto-calculate per slot params above.

Hopping

Displays the state for PUSCH Frequency Hopping. To change the displayed state, refer to Set PUSCH Auto-calculate per slot params above.

Hopping Mode

Displays the PUSCH frequency hopping mode (see 3GPP TS36.211).

Hopping Type

Displays the PUSCH frequency hopping type (see 3GPP TS36.211).

Hopping Offset (N_HO_RB)

Displays the PUSCH Frequency Hopping Offset value (see 3GPP TS36.211).

Number of Sub-bands (Nsb)

Displays the number of sub-bands (Nsb) (see 3GPP TS36.211).

CURRENT_TX_NB mod 2

Displays the value for CURRENT_TX_NB mod 2 (see 3GPP TS36.211).