Physical Channel (Basic LTE-A FDD Downlink)

The type of physical channel selected determines the displayed parameters. In the example shown, the PDCCH channel is selected, so only PDCCH parameters are displayed. Parameters for all physical channel types are described below the graphic.

Click Physical Channel in the tree view to open the Physical Channel node.

For a general description of downlink signal generation on a physical channel, see Downlink Physical Channels.

PBCH

PDCCH

PDSCH

Physical Channel Number

Physical Channel Number

Physical Channel Number

Name

Name

Name

State

State

State

Power

Power

Power

Resource Block Collection Numbers

Resource Block Collection Numbers

Resource Block Collection Numbers

Data

Scrambling

Data

Scrambling

PDCCH Allocations

Scrambling

 

Transmission Configuration

RNTI

PCFICH

PHICH

Physical Channel Number

Physical Channel Number

Name

Name

State

State

Power

PHICH BPSK Symbol Power

Resource Block Collection Numbers

Resource Block Collection Numbers

Scrambling

Scrambling

Modulation Type

Modulation Type

CFI

PHICH Duration

 

PHICH Maximum Group Number

 

PDCCH Allocations

 

Transmission Configuration

Physical Channel Number

Displays the identifying number of the selected physical channel.

Before adding a physical channel as described below, delete any existing transport channel, physical channel, or resource block collection that occupies the resource blocks that your new physical channel will occupy. If you add a new physical channel without first deleting a conflicting channel or resource block collection, a "code conflicted" error occurs when you generate the waveform.

To add a new physical channel, click the Add Channel button , and select the physical channel type (PBCH, PDCCH, PDSCH, PDFICH, or PHICH) to add. The software adds the new channel above the currently selected channel in the list. The software assigns a channel identifying number to the new channel that corresponds to its position in the list and increments the identifying numbers of subsequent channels in the list. Similarly, if you delete the selected channel using the Delete Channel(s) button , the software adjusts the identifying numbers of the subsequent channels according to their new positions in the list.

If you select PDSCH as the type of physical channel to add or if you select an existing PDSCH channel and click the Edit DL-SCH Configuration button , the Configure PDSCH window opens in which you can specify the modulation type, frame number, subframe number, and resource blocks for the PDSCH. If you are adding a new PDSCH, when you click OK, the PDSCH channel is added to the bottom of the list of resource block collections in the Resource Block node and numbered accordingly. A physical channel occupies one subframe (two slots) and therefore occupies two resource block collections. The PDSCH also appears in the resource mapping graph in the position (subframe and resource blocks) that you have specified.

Name

Displays the name (type) of the selected physical channel.

PBCH = Physical Broadcast Channel

PDCCH = Physical Downlink Control Channel

PDSCH = Physical Downlink Shared Channel

PCFICH = Physical Control Format Indicator Channel

PHICH = Physical HARQ Indicator Channel

State

Choice: Off | On

Default: On

Double-click or use the drop-down menu to turn the channel On or Off.

This parameter is read-only for physical channels that are controlled by a channel defined in the Transport Channel layer.

Power

Range: -60 to 20 dB

Default: 0.000 dB

Enter a power level in dB for the selected channel. See Power Settings (Downlink) for a description of how the software applies your power setting.

PHICH BPSK Symbol Power

Range: -60 to 20 dB

Default: 0.000 dB

Enter a power level in dB for PHICH BPSK symbols.

Resource Block Collection Numbers

For PDSCH channels, displays the numbers of the resource block collections to which the channel belongs. A PDSCH channel occupies one subframe (two slots) and therefore occupies two resource block collections.

Data

Use the Data Source Selection dialog box to select PN9, PN15, or User Defined Bits to use for the data.

Higher Layer is displayed in the Data cell if the selected physical channel is controlled by a channel defined in the Transport Channel layer.

Scrambling

Choice: Off | On

Default: On

Double-click or use the drop-down menu to turn Scrambling for the physical channel on or off.

RNTI

Range: 0 to 65535 (0xFFFF)

Default: 1

Enter a decimal value for the Radio Network Temporary Identifier (RNTI). See 3GPP TS 36.211.

Modulation Type

Displays the modulation type for PHICH and PCFICH channels.

CFI

Range: 1 to 3 for number of downlink resource blocks > 10 (see System Bandwidth)

2 to 4 for number of downlink resource blocks 10 (see System Bandwidth

Displays the control format indicator for each subframe in the selected PCFICH channel. These values correspond to the number of OFDM symbols used for transmission of PDCCHs in a subframe and are set in the PDCCH Allocations cell.

PHICH Duration

Choice: Normal | Extended

Default: Normal

Double-click or use the drop-down menu to set the PHICH Duration to Normal or Extended for the selected PHICH channel. See 3GPPTS 36.211.

PHICH Maximum Group Number

Range: 1 to 8

The software sets the maximum group number for the selected PHICH channel based on the PHICH Allocation selection. See 3GPPTS 36.211.

Multiple PHICHs mapped to the same set of resource elements constitute a PHICH group, where PHICHs within the same PHICH group are separated through different orthogonal sequences.

PHICH Allocation

Choice: 1/6 | 1/2 | 1 | 2

Default: 1

This parameter applies only to PHICH channels.

Double-click or use the drop-down menu to set the allocation value for the selected PHICH channel.

For frame structure type 1, the number of PHICH groups is constant in all subframes and given by

 

where is provided by higher layers. The index ranges from 0 to .

PDCCH Allocations

Range: 1 to 3 for number of downlink resource blocks > 10 (see System Bandwidth)

2 to 4 for number of downlink resource blocks 10 (see System Bandwidth

This parameter sets the PDCCH to occupy the first 1, 2, 3, or 4 OFDM symbols in each subframe as described in 3GPP TS 36.211.

The values you set here are displayed in the CFI cell for the corresponding PCFICH channel.

The resource mapping graph is updated to show the current setting when you click outside the cell.

Transmission Configuration

Select a PDCCH or PHICH channel, then click the button in this cell to open the corresponding PDCCH Transmission Configuration or PHICH Transmission Configuration dialog box.