3. Positioning Reference Signals (PRS) |
---|
Choice: Off | On
Default: Off
Double-click or use the drop-down menu to enable or disable the channel. See 3GPP TS 36.211.
Range: -60.000 to 20.000 dB
Default: 0.000 dB
Enter a power level in dB for the selected channel. See Output Power Calculation (Downlink) for a description of how the software applies to your power setting. See 3GPP TS 36.211.
Range: 0 or 1, as comma separated values (CSV), equal to the number of antennas selected.
Default: 1
Enter 0 or 1 separated by commas to assign the Positioning Reference Signals (PRS) to the physical antennas. The comma separate length is up to the Total Number of Antennas. 0 and 1 mean Off and On respectively. Comma separate sequence order means physical antenna port number.
Example: Total Number of Antennas = 4 Antennas and Antenna Mapping = [1, 1, 1, 1] case, PRS is assigned to all antennas (port 0 to 3). See 3GPP TS 36.211.
Range: 1 to 3 (N_DL_RB > 10), 2 or 3 (N_DL_RB <= 10)
Default: 2
Enter the number of PDCCH symbols for all of the positioning reference signal (PRS) subframes.
This parameter defines the number of PDCCH OFDM symbols for all of the PRS subframes. The PRS are assigned by the Number of Consecutive DL Frames (N_PRS), PRS Configuration Index (I_PRS), PRS Periodicity (T_PRS), and PRS Subframe Offset (Delta_PRS).
If the PRS State = on and a PRS subframe is assigned, corresponding subframe of PDCCH Allocations parameters in DCI are changed by the Number of PDCCH Symbols.
Where: N_DL_RB <= 10, the Number of PDCCH Symbols allowed is 2 or 3.
Where: N_DL_RB > 10, the Number of PDCCH Symbols allowed is 1 to 3.
Refer 3GPP TS 36.211 and 36.331.
Choice: 1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB) | 10 MHz (50RB) | 15 MHz (75RB) |20 MHz (100RB)
Default: 10 MHz (50RB)
Specifies the bandwidth (resource block size) that is used to configure the positioning reference signals (PRS).
The available PRS Bandwidth setting value is determined by the System Bandwidth. If the System Bandwidth was set to less than the PRS Bandwidth, the PRS Bandwidth is automatically set the same as the System Bandwidth.
When the System Bandwidth is decreased, the DL-SCH Tx Sequence window's RB size, and some of the other data channel's settings, are reconfigured, similar to when a Predefined Configuration is executed. But, when the System Bandwidth is increased, no change to the DL-SCH Tx Sequence window's RB size, or the other data channel's settings occurs.
Refer 3GPP TS 36.211 and 36.355.
Choice: 1 subframe | 2 subframes | 4 subframes | 6 subframes
Default: 1 subframe
Specifies the number of consecutive downlink subframes N_PRS with positioning reference signals (PRS).
This is a time accumulation for accuracy improvement to configure the consecutive PRS.
Refer 3GPP TS 36.211.
Range: 0 to 2399
Default: 0
Enter the PRS Configuration Index for the positioning reference signals (PRS).
This automatically defines both the PRS Periodicity and the PRS Subframe Offset.
The first Subframe of the N_PRS downlink subframes shall satisfy (10 * SFN + Floor(Slot# / 2) - Delta_PRS) mod T_PRS = 0.
Where: Wave Generation Length < (PRS Subframe Offset + Number of Consecutive DL Frames), a part of or all of PRSs are not available for the current waveform.
Refer 3GPP TS 36.211.
Choice: 160 (subframes) | 320 (subframes) | 640 (subframes) | 1280 (subframes)
Default: 160 (subframes)
This is a read-only parameter automatically decided by PRS Configuration (I_PRS) as follows:
The first subframe of N_PRS downlink subframes shall satisfy (10 * SFN + Floor(Slot# / 2) - Delta_PRS) mod T_PRS = 0.
I_PRS = 0 to 159 case, T_PRS = 160 (subframes).
I_PRS = 160 to 479 case, T_PRS = 320 (subframes).
I_PRS = 480 to 1119 case, T_PRS = 640 (subframes).
I_PRS = 1120 to 2399 case, T_PRS = 1280 (subframes).
Where: Wave Generation Length < (PRS Subframe Offset + Number of Consecutive DL Frames), a part of or all of PRSs are not available for the current waveform.
Refer 3GPP TS 36.211.
Range: 0 to 1280 (subframes)
Default: 0 (subframe)
This is a read only parameter automatically decided by the PRS Configuration (I_PRS) as follows:
The first subframe of the N_PRS downlink subframes shall satisfy (10 * SFN + Floor(Slot# / 2) - Delta_PRS) mod T_PRS = 0.
I_PRS = 0 to 159 case, Delta_PRS = I_PRS
I_PRS = 160 to 479 case, Delta_PRS = I_PRS - 160
I_PRS = 480 to 1119 case, Delta_PRS = I_PRS - 480
I_PRS = 1120 to 2399 case, Delta_PRS = I_PRS - 1120
Where: Wave Generation Length < (PRS Subframe Offset + Number of Consecutive DL Frames), a part of or all of PRSs are not available for the current waveform.
For more detail, refer 3GPP TS 36.211.
Choice: 2 | 4 | 8 | 16
Default: 2
Specifies the bit length of PRS Muting Sequence parameter.
Range: 0 or 1 with comma separate input
Length: PRS Muting Sequence Length
Default: 1,1
Specifies PRS Muting Sequence. The value '0' means muting and '1' means not muting in the sequence.
The sequence length is defined by PRS Muting Sequence Length parameter.
If a bit in the PRS muting sequence is set to '0', the PRS is muted in the corresponding PRS positioning occasion. A PRS positioning occasion comprises of N_PRS downlink positioning subframes. The first bit of the PRS muting sequence corresponds to the first PRS positioning occasion.
Refer 3GPP TS 36.355.