To set up a reference measured channel (RMC),
for an Advanced LTE-A Pro FDD Uplink carrier, click the Wizard button
in the Uplink node to open the UL RMC Wizard.
Choice: 1.4MHz(6RB) | 3MHz(15RB) | 5MHz(25RB) | 10MHz(50RB) | 15MHz(75RB) | 20MHz(100RB)
Default: 10MHz(50RB)
Double-click or use the drop-down menu to set the system bandwidth (= Channel Bandwidth) and number of resource blocks for the reference measurement channel.
For more details, refer to 3GPP TS 36.521-1.
Choice: QPSK | 16QAM
Default: QPSK
Double-click or use the drop-down menu to set the modulation for the reference measurement channel.
For more details, refer to 3GPP TS 36.521-1.
Choice: 1 | 2 | 5 | 6 | 8 | 10 | 15 | 18 | 20 | 24 | 25 | 27 | 30 | 36 | 40 | 48 | 50
Default: 50
Double-click or use the drop-down menu to set the allocated resource blocks for the reference measurement channel.
Couplings: The Choice parameters depend on the System Bandwidth and Modulation.
For more details, refer to 3GPP TS 36.521-1.
Choice: Lower End | Upper End
Default: Lower End
Double-click or use the drop-down menu to set the resource block (RB) position for the reference measurement channel.
Lower End: PUSCH RBs are placed lower frequency end of system bandwidth.
Upper End: PUSCH RBs are placed upper frequency end of system bandwidth.
For more details, refer to 3GPP TS 36.521-1.
*The title and parameters displayed, are dependent on the System Bandwidth and Modulation selected.
Choice: 1 | 2 | 3 | 4 | 5
Where the System Bandwidth = 10MHz (50RB), Modulation = 16QAM and Allocated Resource Blocks = 30 or 36 or 50 case
Choice: 2 | 3 | 4 | 5
Where the System Bandwidth = 15MHz (75RB), Modulation = 16QAM and Allocated Resource Blocks = 75 case
Choice: 2 | 3 | 4 | 5
Where the System Bandwidth = 20MHz (100RB), Modulation = 16QAM and Allocated Resource Blocks = 75 or 100 case
Choice: 2 | 3 | 4 | 5
For all other cases:
Choice: 1 | 2 | 3 | 4 | 5
Default: 5
Double-click or use the drop-down menu to set the UE Category for the reference measurement channel.
Couplings: Choice parameters depend on System Bandwidth, Modulation and Allocation Resource Blocks.
UE Category 5 case, the parameter ‘Support 64QAM’ is set on. Otherwise off.
Refer to 3GPP TS 36.521-1.
Display the channel bandwidth of a UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Display the allocated resource blocks of a UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Display the DFT-OFDM symbols per sub-frame of UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Display the modulation of a UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Display the target coding rate of a UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Display the payload size of a UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Display the transport block CRC of a UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Display the number of code blocks per sub-frame of a UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Displays the coded block size for the selected FRC Type and Reference Channel “A” value.
Displays the number of bits per subframe for the selected FRC Type and Reference Channel “A” value.
Display the total symbols per sub-frame of a UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Display the UE Category of UL reference measurement channel. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.