To set up a UL reference measured channel (RMC),
for an Basic LTE-A FDD Uplink carrier, click the Wizard button
in the Uplink node to open the UL RMC Wizard.
|
UL RMC Configuration (UE Test based on 36.521-1) |
Reference Channel for nMHz QPSK or 16QAM with full or partial RB allocation (nRB) |
|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Choice: 1.4MHz(6RB) | 3MHz(15RB) | 5MHz(25RB) | 10MHz(50RB) | 15MHz(75RB) | 20MHz(100RB)
Default: 5MHz(25RB)
Double-click or use the drop-down menu to set the system bandwidth (= Channel Bandwidth) and number of resource blocks for the reference measurement channel.
For more details, refer to 3GPP TS 36.521-1.
Choice: QPSK | 16QAM
Default: QPSK
Double-click or use the drop-down menu to set the modulation for the reference measurement channel.
For more details, refer to 3GPP TS 36.521-1.
Double-click or use the drop-down menu to set the allocated resource blocks for the reference measurement channel.
Couplings: Choice parameters coupled to the System Bandwidth and Modulation parameters.
For more details, refer to 3GPP TS 36.521-1.
Choice: Lower End | Upper End
Default: Lower End
Double-click or use the drop-down menu to set the resource block (RB) position for the reference measurement channel.
Lower End: PUSCH RBs are inserted into the lower frequency end of the system bandwidth.
Upper End: PUSCH RBs are inserted into the upper frequency end of the system bandwidth.
For more details, refer to 3GPP TS 36.521-1.
Displays the channel bandwidth of UL reference measurement channel based on the RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Display the allocated resource blocks of UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Displays the DFT-OFDM symbols per sub-frame of UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Displays the modulation of UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
This parameter is not applicable for the Basic carrier. Basic carrier does not support transport channel coding.
If you want to set exact same setting according with 3GPP standard, use the Advanced carrier.
For more details, refer to 3GPP TS 36.521-1.
This parameter is not applicable for the Basic carrier. Basic carrier does not support transport channel coding.
If you want to set exact same setting according with 3GPP standard, use Advanced carrier.
For more details, refer to 3GPP TS 36.521-1.
This parameter is not applicable for the Basic carrier. Basic carrier does not support transport channel coding.
If you want to set exact same setting according with 3GPP standard, use Advanced carrier.
For more details, refer to 3GPP TS 36.521-1.
This parameter is not applicable for the Basic carrier. Basic carrier does not support transport channel coding.
If you want to set exact same setting according with 3GPP standard, use Advanced carrier.
For more details, refer to 3GPP TS 36.521-1.
Display the total number of bits per sub-frame of UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Display the total symbols per sub-frame of UL reference measurement channel based on above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.
Display the UE category of UL reference measurement channel based on the above RMC configurations. This is a read only parameter.
For more details, refer to 3GPP TS 36.521-1.