UCI Tx sequence Window (Advanced LTE-A Pro FDD Uplink)

The UCI Tx sequence window displays the currently configured UCI transmission sequence. The UCI channel cannot be transmitted in subframes occupied by UL-SCH processes. (In the Channel Setup node, set the UL-SCH State to Off, if necessary.) You can set parameters for each UCI transmission from within the UCI Tx sequence window. Click the Column Preset button to access a drop-down list that enables you to set parameters for all UCI Tx sequences to the same value.

To populate the UCI Tx sequence Window, you must set the State parameter to On under Waveform Setup > Carrier Aggregation > Component Carrier > Uplink > Channel Setup > UCI.

ClosedE-UTRA Parameters

Sequence

Frame

Subframe

State

Format

Modulation

Data Control Type

Data

Data Size

HARQ-ACK

nPUCCH(1,0)

nPUCCH(1,1)

nPUCCH(3,0)

nPUCCH(3,1)

nPUCCH(4)

Format4 RB Size

nPUCCH(5)

Format 5 OS

Power

DMRS Power

ClosedeMTC Parameters

Sequence

Frame

Subframe

State

Format

Modulation

Data Control Type

Data

Data Size

HARQ-ACK

nPUCCH(1,0)

nPUCCH(1,1)

nPUCCH(3,0)

nPUCCH(3,1)

Power

DMRS Power

ClosedNB-IoT Parameters

Sequence

Resource Unit Index

State

HARQ-ACK Info

Modulation

Power

DMRS Power

Sequence

Displays the sequence number.

Frame

Displays the frame number for the corresponding PUSCH transmission.

This parameter appears only when UE Type is set to Non-BL/CE.

Subframe

Displays the subframe number for the corresponding PUSCH transmission.

This parameter appears only when UE Type is set to Non-BL/CE.

State

Click the cell to toggle the state of the UCI Tx sequence on or off.

Format

Choice: 1 | 1a | 1b | 2 | 2a | 2b | 3 | 4 | 5 | 1 Short | 1a Short |1b Short | 3 Short | 4 Short | 5 Short

Default: 1

Use the drop-down menu to select PUCCH Format for the corresponding PUCCH subframe.

Format 2a or 2b is available to select only when Cyclic Prefix is Normal CP.

Format x is available to select only when SRS symbol space is not in the subframe.

Format x Short is available to select only when SRS symbol space is in the subframe.

See 3GPP TS36.211 5.4 and 36.213 10.1.1 for more information.

Modulation

Displays the modulation type for the corresponding PUCCH subframe.

N/A (Format 1 or 1 Short)

BPSK (Format 1a, or 1a Short)

QPSK (Format 1b, 2, 3, 4, 5, 1b Short, 3 Short, 4 Short, or 5 Short)

QPSK + BPSK (Format 2a or 2b)

QPSK + QPSK (Format 2b)

See 3GPP TS 36.211 5.4 for more information.

Data/Control Type

Displays the data type corresponding to PUCCH format.

SR: Format 1/1 Short

HARQ-ACK (1 bit): Format 1a, 1b, 1a Short, 1b Short

HARQ-ACK (2 bits): Format 1b, 1b Short

CQI: Format 2

CQI + HARQ-ACK (1 bit): Format 2a

CQI + HARQ-ACK (2 bits): Format 2b

HARQ-ACK (+ SR) (up to 22 bits): Format 3, 3 Short

CSI + HARQ-ACK + SR: Format 4, 5, 4 Short, 5 Short

See 3GPP TS36.211 5.4 and 36.213 10.1.1 for more information.

Data

Choice: PN9 | PN15 | User Defined Bits

Default: PN9

Specifies the data for PUCCH Format 2, 2a, 2b, 4, 5, 4 Short, or 5 Short.

When the choice of Data is changed to User Defined Bits or the sequence of User Defined Bits is changed, Data Size is automatically set the same sequence length of User Defined Bits or clipped to the range of Data Size.

For more flexible use-cases, the sequence length of Data and Data Size is available different values. The sequence of User Defined Bits is not changed even though other parameters are changed.

The channel input data is Data Size length of selected Data sequence. The sequence of Data is used repeatedly when Data Size is larger than sequence length of Data.

Data Size

Range:

Format 2, 2a, or 2b: 1 to 13

Format 4: 23 to RB Size x 288* (*Extended CP: 240)

Format 4 Short: 23 to RB Size x 264* (*Extended CP: 216)

Format 5: 23 to 144* (*Extended CP: 120)

Format 5 Short: 23 to 132* (*Extended CP: 108)

Default: 4 (Format 2, 2a, or 2b)

Specifies the data size for PUCCH Format 2, 2a, 2b, 4, 5, 4 Short, or 5 Short.

When the choice of Data is changed to User Defined Bits or the sequence of User Defined Bits is changed, Data Size is automatically set the same sequence length of User Defined Bits or clipped to the range of Data Size.

For more flexible use-cases, the sequence length of Data and Data Size is available different values. The sequence of User Defined Bits is not changed even though other parameters are changed.

The channel input data is Data Size length of selected Data sequence. The sequence of Data is used repeatedly when Data Size is larger than sequence length of Data.

See 3GPP TS36.211 5.4 for more information.

HARQ-ACK

Choice:

ACK | NACK (Format 1a/2a/1a Short)

ACK-ACK | ACK-NACK | NACK-ACK | NACK-NACK (Format 1b/2b/1b Short)

ALL ACK | ALL NACK | User Defined Bits (Format 3 / 3 Short)

Default:

ACK (Format 1a / 2a / 1a Short)

ACK-ACK (Format 1b / 2b /1b Short)

ALL ACK (Format 3 / 3 Short)

Specifies the HARQ-ACK information corresponding to PUCCH Format.

Double-click the HARQ-ACK cell for the sequence you want to configure to open the HARQ-ACK Info Selection dialog box. Select the radio button in the dialog box for the desired HARQ-ACK. The choices available for HARQ-ACK are determined by the active Format.

Refer to 3GPP TS 36.211, 36.212 and 36.213.

nPUCCH(1,0)

Range: 0 to Calculated Maximum Value.

Note: Dependent on the related PUCCH values.

Default: 0

Enter the PUCCH format 1/1a/1b parameter nPUCCH(1,0) for antenna port P0.

Calculated maximum value means the resource is at the center of the system bandwidth.

Refer to 3GPP TS 36.211, 36.212 and 36.213.

nPUCCH(1,1)

Range: 0 to Calculated Maximum Value.

Note: Dependent on the related PUCCH values.

Default: 1

Enter the PUCCH format 1/1a/1b parameter nPUCCH(1,1) for antenna port P1.

Calculated maximum value means the resource is at the center of the system bandwidth.

Refer to 3GPP TS 36.211, 36.212 and 36.213.

nPUCCH(3,0)

Range: 0 to (Number of resource blocks in the system bandwidth) * 5 – 1

Default: 0

Enter the PUCCH format 3 parameter nPUCCH(3,0) for antenna port P0.

Refer to 3GPP TS 36.211, 36.212 and 36.213.

nPUCCH(3,1)

Range: 0 to (Number of resource blocks in the system bandwidth) * 5 – 1

Default: 1

Enter the PUCCH format 3 parameter nPUCCH(3,1) for antenna port P1.

Refer to 3GPP TS 36.211, 36.212 and 36.213.

nPUCCH(4)

Range: 0 to N_UL_RB - RB Size (Format 4 or 4 Short)

Default: 0

Enter a value of starting PRB for the corresponding PUCCH subframe.

This parameter is available only when the corresponding PUCCH subframe is format 4, or 4 Short.

Otherwise disable and read-only.

See 3GPP TS36.211 5.4.3, and 36.331 6.3.2 for more information.

Format4 RB Size

Choice: 1 | 2 | 3 | 4 | 5 | 6 | 8

Default: 1

Use the drop-down menu to select RB Size for the corresponding PUCCH subframe.

This parameter is selectable only when the corresponding PUCCH subframe is format 4, or 4 Short.

Otherwise disable and read-only.

See 3GPP TS36.211 5.4.3, and 36.331 6.3.2 for more information.

nPUCCH(5)

Range: 0 to N_UL_RB - 1 (Format 5 or 5 Short)

Default: 0

Enter a value of starting PRB for the corresponding PUCCH subframe.

This parameter is available only when the corresponding PUCCH subframe is format 5, or 5 Short.

Otherwise disable and read-only.

See 3GPP TS36.211 5.4.3, and 36.331 6.3.2 for more information.

Format 5 OS

Range: 0 to 1

Default: 0

Enter a value of orthogonal sequence index for the corresponding PUCCH format 5 subframe.

This parameter is available only when the corresponding PUCCH subframe is format 5, or 5 Short.

Otherwise disable and read-only.

See 3GPP TS36.211 5.4.3, and 36.331 6.3.2 for more information.

Power

Range: -60.000 to 20.000 dB

Default: 0.000 dB

Displays the power.

DMRS Power

Range: –60 to 0 dB

Default: 0 dB

Enter a power level in dB for the demodulation reference signal for the UCI Tx sequence.

Resource Unit Index (NB-IoT)

Displays the resource unit index.

HARQ-ACK Info (NB-IoT)

Range of each value: ACK or NACK

Default: ACK

Displays the HARQ-ACK value.