Uplink Setup (Basic LTE FDD PRACH)

LTE employs a new network architecture made up of multiple Evolved Packet Cores (EPCs) that communicate with each other and with evolved universal terrestrial radio access network base stations (eNBs). Each EPC contains a Mobile Management Entity (MME) and a System Architecture Evolution Gateway (SAE). The eNB stations communicate with the EPCs, with each other, and with user equipment (UE).

Click Uplink in the tree view to open the Uplink node. The Uplink node enables you to set cell parameters.

Click the Predefined Config. button to access a Closeddialog box from which you can select a base channel configuration.

Click the PRACH Wizard button to access a dialog box from which you can select a PRACH preamble parameters.

1. Cell Parameters

System Bandwidth

Total number of Resource Blocks

Total number of Occupied Sub-carriers

Subcarrier Spacing

Number of Subcarriers for Resource Block

PRACH DFT Swap

System Bandwidth

Choice: 1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB) | 10 MHz (50RB) | 15 MHz (75RB) | 20 MHz (100RB)

Default: 5 MHz (25RB)

Double-click or use the drop-down menu to set the system bandwidth and number of Resource Blocks (RB). When you select a system bandwidth, the software automatically adjusts the value in the Total number of Resource Blocks cell and the Total number of Occupied Sub-carriers cell.

The resource blocks and some parameters are reconfigured by changing the System Bandwidth parameter, similar to when a predefined configuration is executed.

Total number of Resource Blocks

The value in this cell is set by the software based on the System Bandwidth setting.

Total number of Occupied Sub-carriers

The value in this cell is set by the software based on the System Bandwidth setting.

Subcarrier Spacing

Default: 1.25 kHz

Displays the subcarrier spacing for the PRACH.

Number of Subcarriers for Resource Block

Default: 144

Displays the number of consecutive subcarriers in the PRACH resource block.

PRACH DFT Swap

Choice: Off | On

Default: Off

Double-click or use the drop-down menu to turn PRACH DFT Swap on or off.

PRACH DFT Swap influences how data is mapped to resource elements in the PRACH channel after discrete Fourier transform is performed. PRACH DFT Swap can be turned on or off to provide two different interpretations of how data should be mapped to resource elements in PRACH channels.