These settings control the signal I/O ports.
When using multiple instruments as shown in the tree view, inaccurate test data may occur if a combination of the GUI and SCPI is used to set or modify the instrument and test parameters. The software will not reflect changes made outside of the GUI even with the use of the Update from Instrument button. For all tests, use only one method to configure the settings, GUI or SCPI.
When configuring multiple instruments with SCPI instead of using the GUI, the commands must be executed for each instrument.
When using multiple instruments as shown in the tree view, after clicking the State On button, all settings for this window gray out and cannot be changed. To change the settings, first click the State Off button.
|
1. Markers |
2. Aux Port General Settings |
3. Multiplexed Mode Setup |
|---|---|---|
|
4. Dedicated Mode Setup |
5. Aux Pin/Bit Select |
|---|---|
|
|
This button indicates that the current real-time settings have been applied to the instrument—no action is required. This button is not available when the Apply Needed button is active. When using multiple instruments as shown in the tree view, this button is not displayed. |
|
|
This button displays in place of the Settings Current button. It indicates that the instrument settings are not currrent and need to be updated with the new software settings. Click this button to update the insturment's settings. This button shows in all windows regardless of where the change was made. When using multiple instruments as shown in the tree view, this button is not displayed. |
Choice: None | Frame Pulse | Subframe Pulse | Slot Pulse | Round Trip Time Pulse | Hybrid-ARQ State | ALC Control | RF Blanking | Timing Adjustment Command | Timing Adjustment State | SFN Pulse | AUX0...AUX15 Monitor
Default: Frame Pulse
Double-click or use the drop-down menu to select Marker signal value.
Marker Signal Values
|
None |
No Marker signal. |
|
Frame Pulse |
Pulse at every 10 ms LTE radio frame |
|
Subframe Pulse |
Pulse at every 1 ms LTE subframe |
|
Slot Pulse |
Pulse at every 0.5 ms slot |
|
Round Trip Time Pulse |
This indicates the HARQ round trip time and the timed pulse of 8 ms is synchronized to the process number. When TTI Bundling State is set to On, the timed pulse is 12 ms. |
|
Hybrid-ARQ State |
High for HARQ ACK received subframe Low for HARQ NACK received subframe |
|
ALC Control |
ALC signal to control RF output of the signal generator |
|
RF Blanking |
RF Blanking signal to control RF output of the signal generator |
|
Timing Adjustment Command |
Echo back of the received timing adjustment command (RS-232 serial data) |
|
Timing Adjustment State |
Indicates timing adjustment operation state |
|
IQOVerflow |
Indicates an IQ overflow state during LTE data generation. |
|
SFN Pulse |
Pulse at every SFN 10.24s cycle |
|
AUX0...AUX15 Monitor |
Monitors the specified AUXn input signal. The timing of this output marker signal is not specified. This signal is available only to confirm that the AUX signal is being received on the expected port. |
[:SOURce]:RADio:LTE:FDD[:BBG]:MARKer[1]|3|4:APRovided:TYPE NONE|FPULse|SFPulse|SPULse|RTTPulse|HASTate|ALC|RFBLanking|TACommand|TASTate|IQOVerflow|SFNPulse|AUX0...AUX15
[:SOURce]:RADio:LTE:FDD[:BBG]:MARKer[1]|2|3|4:APRovided:TYPE?
Choice: On | Off
Default: On
Double-click or use the drop-down menu to enable or disable the AUX port. When disabled, all data sent to the AUX port is ignored.
[:SOURce]:RADio:LTE:FDD[:BBG]:AUX[:STATe] 1|0|ON|OFF
[:SOURce]:RADio:LTE:FDD[:BBG]:AUX[:STATe]?
Choice: Positive | Negative
Default: Positive
Double-click or use the drop-down menu to set the polarity of the AUX input data.
[:SOURce]:RADio:LTE:FDD[:BBG]:AUX:DATA:POLarity POSitive|NEGative
[:SOURce]:RADio:LTE:FDD[:BBG]:AUX:DATA:POLarity?
Choice: None | Group 1 | Group 2 | Group 3 | Group 4 | Group 5 | Group 6 | Group 7 | Group 8 | Group 9 | Group 10 | Group 11 | Group 12 | Group 13 | Group 14 | Group 15|
Default: Group 1
Coupling: Grayed out unless Operating Mode is set to
Double-click or use the drop-down menu to set an additional address (different from broadcast address) to receive AUX I/O data in Multiplex mode. The data that comes with this address value is transmitted to the I/Q channel.
[:SOURce]:RADio:LTE:FDD[:BBG]:AUX:MULTiplexed:ADDR1 NONE|GROUP1|Group2|Group3|Group4|Group5|Group6|Group7|Group8|Group9|Group10|Group11|Group12|Group13|Group14|GROUP15
[:SOURce]:RADio:LTE:FDD[:BBG]:AUX:MULTiplexed:ADDR1?
Choice: None | Group 1 | Group 2 | Group 3 | Group 4 | Group 5 | Group 6 | Group 7 | Group 8 | Group 9 | Group 10 | Group 11 | Group 12 | Group 13 | Group 14 | Group 15|
Default: Group 2
Coupling: Grayed out unless Operating Mode is set to
Double-click or use the drop-down menu to set another additional address (different from broadcast address) to receive AUX I/O data in Multiplex mode. The data that comes with this address value is transmitted to the I/Q channel.
[:SOURce]:RADio:LTE:FDD[:BBG]:AUX:MULTiplexed:ADDR2 NONE|GROUP1|Group2|Group3|Group4|Group5|Group6|Group7|Group8|Group9|Group10|Group11|Group12|Group13|Group14|GROUP15
[:SOURce]:RADio:LTE:FDD[:BBG]:AUX:MULTiplexed:ADDR2?
Choice: Unassigned | AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11
Default: AUX1
Coupling: Grayed out unless Operating Mode is set to
Double-click or use the drop-down menu to select the AUX input port in Dedicated mode.
[:SOURce]:RADio:LTE:FDD[:BBG]:AUX:DEDicated:PIN NONE|AUX0|AUX1|AUX2|AUX3|AUX4|AUX5|AUX6|AUX7|AUX8|AUX9|AUX10|AUX11
[:SOURce]:RADio:LTE:FDD[:BBG]:AUX:DEDicated:PIN?
Choice: 9600 | 14400 | 19200 | 38400 | 57600 | 115200 | 230400 | 460800 symbols per second
Default: 115.2 kbps
Coupling: Grayed out unless Operating Mode is set to
Enter a value to set the baud rate in AUX Dedicated mode.
[:SOURce]:RADio:LTE:FDD[:BBG]:AUX:DEDicated:DATA:RATE 9600|14400|19200|38400|57600|115200|230400|460800
[:SOURce]:RADio:LTE:FDD[:BBG]:AUX:DEDicated:DATA:RATE?
Choice: BIT6 to BIT7
Coupling: Grayed out unless Operating Mode is set to
In AUX Dedicated mode,the bit position for the feedback command type is fixed at BIT6 and BIT7.
Choice: BIT0 to BIT5
Coupling: Grayed out unless Operating Mode is set to
In AUX Dedicated mode,the bit position for the timing adjustment feedback is fixed at BIT0 to BIT5.
Choice:
Multiplexed: AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 |AUX11
Dedicated: BIT0 to BIT1
Default:
Multiplexed: AUX0
Dedicated: BIT0 to BIT1
In AUX Dedicated mode, the bit position for the UL-SCH HARQ ACK/NACK pattern is fixed at BIT0 to Bit1. In AUX Multiplexed mode, double-click or use the drop-down menu to set the bit position for the UL-SCH HARQ ACK/NACK pattern.
[:SOURce]:RADio:LTE:FDD[:BBG]:ULINk:PUSCh:ULSCh:HARQ:EXTernal:DATA:INPut:MULTiplexed:PIN AUX0|AUX1|AUX2|AUX3|AUX4|AUX5|AUX6|AUX7|AUX8|AUX9|AUX10|AUX11
[:SOURce]:RADio:LTE:FDD[:BBG]:ULINk:PUSCh:ULSCh:HARQ:EXTernal:DATA:INPut:MULTiplexed:PIN?