Real Time

Configure PUCCH Auto-calculate

The Configure PUCCH Auto-calculate window can be found in the Uplink node's 3. PUCCH Common parameters.

Carrier Configuration

PUCCH Auto-Calculate per-slot params

Cyclic Prefix

N_RB(2)

N_CS(1)

nPUCCH(1)

nPUCCH(2)

nPUCCH(3)

Delta Shift PUCCH

PUCCH Auto-Calculate per-slot params

Choice: Off | On

Default Off

Double-click or use the drop-down menu to turn automatic calculation of per-slot parameters on or off.

In the Physical Channel node, to enable manual input for the following parameters, set PUCCH Auto-calculate per-slot params to Off:

To enable manual input for the following parameters, set PUCCH Auto-calculate per-slot params to On:

Cyclic Prefix

Choice: Normal | Extended

Default: Normal

Double-click or use the drop-down menu to select a Normal or Extended cyclic prefix. The software sets the Number of Symbols for Resource Block based on the cyclic prefix selection.

N_RB(2)

Range: 0 to (Maximum resource blocks -1)

Default: 0

When PUCCH Auto-calculate per-slot params is turned On, you can set this value. This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (see 3GPP TS 36.211).

N_CS(1)

Range: 0 to 7 (integer)

Default: 0

When PUCCH Auto-calculate per-slot params is turned On, you can set this value. This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (see 3GPP TS 36.211).

nPUCCH(1)

Range: 0 to minimum (2047 or Calculated Maximum Value. The Calculated Maximum Value is dependent on the PUCCH settings.)

Default: 0

When PUCCH Auto-calculate per-slot params is turned On, you can set this value.

Specifies the resource index for PUCCH formats 1/1a/1b/1 Short/1a Short/1b Short.

Calculated maximum value means the resource is at the center of the system bandwidth.

This is one of the values used for generating and mapping PUCCH and DMRS PUCCH. See 3GPP TS 36.211, 36.212 and 36.213.

nPUCCH(2)

Range: 0 to Calculated Value (The Calculated Value depends on the related PUCCH settings.)

Default: 0

When PUCCH Auto-calculate per-slot params is turned On, you can set this value. Specifies the resource index for PUCCH formats 2/2a/2b.

Calculated Value:

This is one of the values used for generating and mapping PUCCH and DMRS PUCCH. Refer to 3GPP TS 36.211, 36.212 and 36.213.

nPUCCH(3)

Range: 0 to (Number of RB in the system bandwidth) * 5 - 1

Default: 0

Specifies the resource index of PUCCH Format 3/3 Short for each subframe.

In the case PUCCH Auto-calculate per-slot params is turned On, this parameter is available to set.

See 3GPP TS 36.211, 36.212 and 36.213 for more information.

Delta Shift PUCCH

Range: 1 to 3 (integer)

Default: 1

When PUCCH Auto-calculate per-slot params is turned On, you can set this value. This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (see 3GPP TS 36.211).