Review the MSR - Generating a Library Waveform topic prior to using the Waveform Library Manager. This process will enable you to generate Multi-Standard Radio (MSR) Library waveforms using exported waveforms. The Waveform Library Manager requires Option Jxx.
After your waveform files have been generated and have been exported to your waveforms folder (refer to MSR - Generating a Library Waveform):
) and select a common sampling rate that corresponds to the different waveforms that are to be generated together in the Waveform Setup node.
On the Menu bar, click Tools > Waveform Library... to open the Library Manager. Refer to Figures 1 and 2.
Figure 1. Library Manager's Waveform Library folder before adding any Library Waveforms or adding any waveform library folders.
Figure 2. Library Manager's Waveform Library folder after adding Library Waveforms and adding waveform library folders. (The Waveform Items Abstraction parameters are not editable in this window. Refer to Library Manager Window .)
If you would like a separate folder inside the Waveform Library folder for your Library Waveform files, click the Create Folder button
.
Else, continue to next step.
If you are importing a new waveform, skip to step 12.
Else, continue to next step.
If you want to add sampling ratio(s), click on the Resample... (
) button.
Else, continue to step 10.
In the Resample Target for the Library area, click to add any new
resample values.
Click Next to apply the new sampling ratio(s).
Observe the
Filter Ratio region, if correct, click Next (you will need to repeat clicking the Next button, if their are multiple new sampling ratios).
Else, click the Apply Changes button, to resample.
Click Finish to close the Resample Waveform window and to return to the Library Manager window.
If you are finished adding sampling rates to your waveforms and or finished adding Library Waveforms to Signal Studio as new carriers, then close the Library Manager window.
Else, repeat steps 4 to 10.
Click on the Import Waveform button (
).
Import the individual component waveforms using the Imported Waveform Settings table's requirements:
See also General (Library Waveform Carrier).
Table: Imported Waveform Settings for the N7624B Multi-Standard Radio (MSR) Waveformc
|
MSR Waveform Setting Levels |
Frequency Offseta |
Power (Offset) |
Notes |
|
|---|---|---|---|---|
|
Recommended |
AUTO, 61.44 MHz |
as required |
as required |
Where the Frequency Offset = 0, a Baseband Sampling Rate of 30.72 MHz can be used to decrease waveform build time. |
|
Allowable |
184.32 MHz |
as required |
as required |
Possible degradation in waveform generation time and in waveform performance quality. |
Selects waveform file window: Open the folder where your waveform files are located and click to add the desired MSR waveform.
Click Open.
Import Waveform window: Click the Waveform Item Name parameter to enter a unique and descriptive filename, if you want your Waveform Item Name in the library folder to be different than the Source Waveform Name.
The Source Waveform Name waveform is the waveform data that will be used to import to the displayed Waveform Item Name waveform. If the Source Waveform's Name is the same as the Waveform Item Name, and you wish to avoid losing your previously imported Library Waveform's data, then change the Waveform Item Name, as necessary.
Click the Next button.
Verify that the Location in the Library and the Source Waveform Name directory paths are correct.
If the directory paths are incorrect, you can click the Cancel or Back buttons respectively, to make corrections.
Else continue to next step.
If your waveform has extra images or distorted, check the
Filter Ratio to select the source waveform filter.
Else, continue to the next step.
resample values. (You can pick multiple resample values. Refer to MSR - Generating Library Waveform.)Click the Next button to apply the changes.
If you have multiple Resample Targets... selected from step 19, you will have an opportunity to change the Filter Ratio for all of your choices by clicking Apply Changes or and the Next button to continue.
Else, continue to next step.
Verify your choices are correct in the Library and Resample Options parameter areas.
If necessary, you can click Back to correct the parameter values.
Else, continue to the next step.
If any changes are made to the settings, click the Apply Changes button.
Else, continue to the next step.
Verify the displayed response is correct.
If not, you can still click Back to correct any parameter values (Repeating steps 13 through 24 as needed).
Else, continue to next step.
) to add the Library Waveform into the LTE Signal Studio software's
Waveform Setup node. Optionally, you can use the Signal Studio's Tools > Waveform Library... dropdown to add your Library Waveform at a later time.
your converted waveform(s) sampling ratios and filter ratios,
the name of your Library Waveforms,
the location of your Library Waveform files,
name and location of your Library folders, and the
the selection of your Library Waveforms imported into the Signal Studio's Carrier n node, then
click Finish and close the Library Manager window.
Select any Frequency Offset, Initial Phase values,...
Generate your waveforms.
After generation: Click Hardware > Instrument > 5. Dual ARB and note the ARB Sample Clock parameter value.
This value is the up-sampled value that Signal Studio has calculated for your waveforms and equipment and is the oversample value that enables optimum waveform generation time for your current measurement's settings.
If you are satisfied with you generation times, then you have completed this procedure.
Else, continue to next step.
If you are dissatisfied with your generation times, verify that each of your Library Waveforms in the Waveform Setup node has this same sample value available, as one of their Available Source Sampling Rates. See
example:
For more on the Library Waveform generation process, refer to the MSR - Generating a Library Waveform topic.
MSR - Generating a Library Waveform
MSR: Applying a Waveform Channel Filter
Overcoming Test Challenges of MSR Base Station Components and Transmitters