In the Channel
Setup node, select a DCI channel, then click the button in the Transmission
Configuration cell to open the PDCCH Transmission Configuration dialog
box. Click the Column Preset button
to access a
drop-down
list
that enables you to set the parameters for all PDCCH transmissions to
the same value. Click the Radio Frame button
to access a
drop-down
list
that enables you to select a radio frame in which to configure the PDCCH.
Click the Subframe button
to access a
drop-down
list
that enables you to select a subframe in which to configure the PDCCH.
Select the All Subframes couple with subframe #0 checkbox
to set the parameters for all subframes to the same values as those for
subframe 0.
Displays radio frame number.
Displays subframe number.
Choice: On | Off
Default: Off
Check (On) or clear (Off) to set the channel state.
Displays DCI Format.
Choice: TPC #0 (-1dB) | TPC #1 (0dB) | TPC #2 (1dB) | TPC #3 (3dB)
Default: TPC #0 (-1dB)
Use the drop-down list to select the TPC PUCCH.
Use the Data Source Selection dialog box to select , , or to use for the data.
Range: 1 to 100
Default: (depends on DCI Fromat)
Set the number of data bits to use.
Range: 0 to 65535 (0xFFFF)
Default: 1 (depends on DCI #)
Enter a decimal value for the radio network temporary identifier (RNTI).
Choice: Common | UE Specific
Default: UE Specific.
Select a search space from the drop-down list.
Choice: 1 | 2 | 4 | 8
Use the drop-down list to select an aggregation level.
This parameter is set by the software.
The control channel element (CCE) offset is determined by the CCE aggregation level as follows:
CCE Aggregation Size (Num of CCE) |
CCE Offset choices |
---|---|
1 |
0 | 1 | 2 |... N_PDCCHmax -1 |
2 |
0 | 2 | 4 |... N_PDCCHmax -1 |
4 |
0 | 4 | 8 |... N_PDCCHmax -1 |
8 |
0 | 8 | 16 |... N_PDCCHmax -1 |