Additional Uplink parameters are described in Cell Parameters (Advanced LTE FDD Uplink), PUSCH Common (Advanced LTE FDD Uplink), and Sounding Reference (Advanced LTE FDD Uplink).
PUCCH Common |
---|
Choice: Off | On
Default Off
To enable manual input for the following parameters, set
to : for slot 0/1, for slot 0/1, , and for slot 0/1in theTo enable manual input for the following parameters, set
to :, , and (described below)
Cell Parameters section of the Uplink node.
in theDouble-click or use the drop-down menu to turn automatic calculation of per-slot parameters on or off.
Range: 0 to (Maximum resource blocks - 1)
Default: 0
When 3GPP TS36.211).
is turned , you can set this value. This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (seeRange: 0 to 7 (integer)
Default: 0
When 3GPP TS36.211).
is turned , you can set this value. This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (seeRange: 0 to
Default: 0
When 3GPP TS36.211).
is turned , you can set this value. This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (seeRange: 1 to 3
Default: 1
When 3GPP TS36.211).
is turned , you can set this value. This is one of the values used for generating and mapping PUCCH and DMRS PUCCH (see