Additional Uplink parameters are described in Cell Parameters (Advanced LTE-A FDD Uplink), PUCCH Common (Advanced LTE-A FDD Uplink), and Sounding Reference (Advanced LTE-A FDD Uplink).
2. PUSCH Common |
---|
Choice: Off | On
Default Off
Double-click or use the drop-down menu to turn automatic calculation of per-slot parameters on or off.
To enable manual input for the following parameters, set
to : for slot 0/1, for slot 0/1, and for slot 0/1in theTo enable manual input for the following parameters, set
to :, , (described below)
Cell Parameters section of the Uplink node.
in theRange: 0 to (Maximum resource element -1)
Default: 0
When 3GPP TS36.211).
is turned , you can enter a value for PUSCH nDMRS(1). This value is used to calculate the Cyclic Shift Alpha (seeRange: 0 to 29
Default: 0
When 3GPP TS 36.211).
is turned , you can enter a value for PUSCH Delta SS. This value is used to calculate the Cyclic Shift Alpha (seeChoice: Inter-Subframe | Intra and Inter-Subframe
Default: Intra and Inter-Subframe
Displays the PUSCH frequency hopping mode (see 3GPP TS 36.211).
Range: 0 to minimum (98 or calculated value)
Default: 0
Displays the PUSCH Frequency Hopping Offset value.
If the calculated hopping RB is non-contiguous or is out of the system bandwidth or some other invalid resource mapping case, the value is denied.
If an invalid resource mapping is used, a warning is displayed. If a warning is displayed, change the Hopping Offset (N_HO_RB) or Number of Sub-bands (Nsb) or RB Size of RB Offset parameters to align with the equation below.
The calculated value should be:
N_sb_RB = Floor((N_UL_RB - N_HO_RB mod 2)/Nsb
Refer to 3GPP TS 36.211 or 36.213.
Range: 1 to 4
Default: 1
Enter a value for Number of Sub-bands (Nsb) when the PUSCH Auto-calculate per-slot params is turned on.
If the calculated hopping RB is non-contiguous or is out of the system bandwidth or some invalid resource mapping case, the value is denied.
In this case, change Hopping Offset (N_HO_RB) or Number of Sub-bands (Nsb) or RB Size of RB Offset parameters.
Refer to 3GPP TS 36.211 or 36.213.
Choice: Off | On
Default Off
Double-click or use the drop-down menu to turn Supporting 64QAM on or off.
If this parameter is set to on, 64QAM modulation is available to be transmited. Otherwise, only QPSK and 16QAM modulation are available.
The parameter 64QAM and its maximum number of transmitted bits for a UL-SCH transport block is shown in the table below.
UE Category |
Maximum number of bits of an UL-SCH transport block transmitted within a TTI |
Support for 64QAM in UL |
---|---|---|
Category 1 |
5160 |
No |
Category 2 |
25456 |
No |
Category 3 |
51024 |
No |
Category 4 |
51024 |
No |
Category 5 |
75376 |
Yes |