Real Time

Real-Time LTE FDD Uplink Overview

The software supports the channels and reference signals as shown in Figure 1 below for an Advanced Uplink carrier compliant with the 3GPP standards.

Figure 1. Supported channels and reference signals for RT LTE FDD Uplink

Supported Features

Description

Quick Test Setups

Carrier modulation

SC-FDMA

Blocking

Subcarrier spacing

15 kHz

PUSCH in Multipath Fading

Frame structure

Type 1 (FDD)

Dynamic Range

Uplink/Downlink

Uplink only

FRC based

Bandwidth and Resource blocks

1.4 MHz (6RB), 3 MHz (15RB), 5 MHz (25RB), 10 MHz (50RB), 15 MHz (75RB), 20 MHz (100RB)

High Speed Train Condition

Cyclic prefix

Normal, Extended

In-channel Selectivity

Base sampling frequency

30.72 MHz

Receiver Intermodulation

Supported channels

PUCCH and DMRS

UCI (carried on PUCCH)

PUSCH and DMRS

UL-SCH (carried on PUSCH)

Reference Sensitivity Level

Channel coding

Transport channel

UL Timing Adjustment

Payload size of UL-SCH

16 to 75376

 

Dynamically controlled parameters

HARQ ACK/NACK (external signal/user data)

UL Timing Adjustment (external signal )

 

Number of carriers

1 (single carrier per baseband section of the PXB)