To set up a multi-user PUCCH for an Advanced LTE TDD Uplink carrier, click the Wizard button in the Uplink node to open the Multi User PUCCH Configuration Wizard. The wizard supports 3GPP technical specification 36.141. In multi user PUCCH test, four signals are configured: one wanted signal and three interferers, which are transmitted via separate fading paths using relative power settings shown in Annex A.9.
Multi User PUCCH Configuration |
Tested Signal or Interferer #n |
---|---|
Choice: Tested Signal | Interferer #1 | Interferer #2 | Interferer #3
Default: Tested Signal
Double-click or use the drop-down menu to set the Signal/Interferer Type
Double-click or use the drop-down menu to set the system bandwidth and number of resource blocks.
Default: 1a
Displays the PUCCH format.
Range: 0 to 7
Default: 0
Displays the N_CS(1).
Default: 2
Displays delta shift PUCCH
Range: 0 to max resource elements – 1.
Default: Tested Signal: 4
Interferer #1: 2
Interferer #2: 3
Interferer #3: 4
Displays the Cyclic Shift Index.
Range: 0 to 2.
Default: Tested Signal: 0
Interferer #1: 0
Interferer #2: 1
Interferer #3: 2
Displays the Orthogonal Cover Index.
Range: 0 to 17.
Default: Tested Signal: 2
Interferer #1: 1
Interferer #2: 7
Interferer #3: 14
Displays the RS Orthogonal Cover / ACK/NACK Orthogonal Cover.
Default: Tested Signal: 0 dB (Carrier Power = –3 dB in the background)
Interferer #1: 0 dB (Carrier Power = –3 dB in the background)
Interferer #2: –3 dB (Carrier Power = –6 dB in the background)
Interferer #3: 3 dB (Carrier Power = 0 dB in the background)
Displays the Relative Power.
Displays the relative timing.