Real Time

Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description

Instrument (M8195A)

To access the instrument settings, click M8195A in the tree view. If there is more than one instrument connection, there will be a corresponding number of instrument models listed in the tree view. The figure below shows the available instrument parameters when connected to the M8195A AWG.

Update to Instrument

Click this button to send the parameters to the connected M8195A.

Downloading a waveform also updates settings to the instrument.

Update from Instrument

Click this button to retrieve the parameters from the connected M8195A.

Preset

Click this button to set the signal generator to a factory-defined or user-defined state.  

Refer to the M8195A user's guide for information on setting a user-defined state.

DC Cal

This button is not active for the M8195A.

Power Search

This button is not active for the M8195A.

1. Basic

Carrier Frequency

Range: 0 Hz to 32 GHz

Default: 3 GHz

Coupling: Carrier Frequency should be equal to or less than half of Internal Sampling Frequency.

Sets the center frequency of M8195A output.

Carrier Scale

Range: 0 to 2.8243

Default: 0.7

Sets the carrier scale. The carrier scale is used to prevent clipping of the digital data by the DAC. The digital up conversion (DUC) process can generate values that exceed the DAC range. Clipping is prevented by setting the carrier scale to less than the maximum value. Adjusting the carrier scale directly affects the signal output power and dynamic range. Larger values are better until clipping occurs.

Voltage

Range: 0.075 V to 1 V

Default: 0.5 V

Specifies the voltage of the output signal.

OSR for AWG

Range: 1 to 5000

Default: 100

Coupling: DAC Sampling Frequency = Waveform Sample Rate * Resampling Ratio * Sample Rate Divider * OSR for AWG.

When waveform is not selected, the coupling rule will be ignored.

It indicates the oversampling ratio that waveform will be resampled before downloading into AWG.

Reference Source

Choices: Internal | External | Backplane

Default: Internal

Select the M8195A reference source.

Internal - Use the internal 100 MHz reference.

External - Use the reference signal provide to the REF CLK IN connector on the M8195A front panel. Be sure to set the reference frequency when external is used.

Backplane - Use the 100 MHz reference provided by the AXIe backplane.

Output State

Choice: True | False

Default: True

To enable or disable the output of signal output.

Sample Rate

Range: 53.76 GSa/s to 65 GSa/s

Default: 64 GSa/s

Set the sample rate of the M8195A AWG. You can set it to a larger value if you like.

Sample Rate Divider

Range: 1 to 4

Default: 1

Coupling: Only 1, 2, 4 is supported. DAC Sampling Frequency = Waveform Sample Rate * Resampling Ratio * Sample Rate Divider * OSR for AWG.

When waveform is not selected, the coupling rule will be ignored.

When a waveform is selected and the carrier frequency is changed, N7637C will provide a recommended combination of Sample Rate Divider and OSR for AWG.

Advanced user can manually adjust these settings to get better performance.

Sets the oversampling performed on M8195A.

FIR Scale

Range: 0.1 to 1

Default: 0.6

Sets the FIR scaling on M8195A.