The
Antenna Pattern
tab, while always visible, is applicable with only the Static Scenario Type with Antenna
Pattern set to On. When a Static scenario is created with an antenna
pattern, the software embeds the antenna pattern as part of the generated
scenario file. In addition, the software enables the saving of the antenna
pattern separately for use with a new scenario or as a starting point
for a new antenna pattern to use with a new scenario..
The purpose of the antenna pattern is to specify a region or regions within the view of the receiver antenna where the satellite power is lowered by the gain mask value (a power offset). When a satellite enters a gain masked region, the satellite power is lowered. If the set satellite power level is already low, there is the possibility that when the gain mask offset is applied, the satellite may become undetectable by the receiver. For example, if the set satellite power level is -100 dBm and the gain mask region is set to -60 dB, when the satellite enters the gain masked region, its power level drops to -160 dBm. Dependent upon the receiver sensitivity, this power level may be too low to be detected. Even when a satellite cannot be detected by the receiver because of the power level, the signal generator still includes all of the satellites in its list of visible satellites. To detect the satellite, you will either have to increase the satellite power or edit the gain mask value of the antenna pattern to a setting that enables the satellite detection. If the antenna pattern is edited, a new scenario needs to be created to capture the antenna pattern changes.
The compass on the top-left corner provides the orientation reference for the sky-view gain mask.
Configure the Antenna Pattern by filling the cells in the sky-view with proper gain values to form a gain mask. The gain mask for the antenna pattern is divided into cells with elevation in the radial direction and azimuth angle increasing in the clockwise direction. Configure the antenna pattern using the methods below. To accept the input values, either press Enter or click anywhere on the graphic.
To
configure the gain of a cell, double-click in a cell and enter the gain
value.
The valid range of input gain is [-60 dB to 0 dB]. When the gain is
0 dB, the cell will remain black with no value displayed.
To configure a sector area specified by an azimuth range, right-click in the area within the azimuth range but outside 0° elevation and enter the gain value.
To configure a ring area specified by an elevation range, right-click on any cells within the elevation range and enter the gain value.
To
hide the hint information (the same information shown in the previous
bullets) at the bottom of the window and expand the antenna pattern graphic,
click
the information icon ![]()
The default antenna pattern with 0° azimuth pointing to North is called the base pattern. To make the pattern rotate from the base pattern with a specified angle, change Azimuth Rotation in the Scenario Generator tab. Antenna Pattern rotation is useful for modeling receiver antenna that will change its orientation in different test environments.
The figure below shows an antenna pattern with 20° of rotation.
The Save
Antenna and Recall Antenna
buttons
on the tool bar allow you to save an already configured antenna pattern
to a file, or to recall a previous pattern from a file. This includes
antenna patterns created with Option 422 software. The saved and recalled
antenna pattern is for use with only a new scenario.
The
antenna pattern file
is in *.csv format with the header in the first line like this:
AGILENT_ANTENNA_PATTERN, version number, file name, elevation resolution value, azimuth resolution value, azimuth rotation value, generation date time, Keysight Technologies
The rows and columns represent the azimuth and elevation blocks, respectively. For example, the first data column represents the gain values for elevation [0° - 10°] across the whole azimuth range. The second data row represents the gain values for azimuth [30° - 60°] across the whole elevation range. Change the antenna pattern by editing the cell values.
The antenna pattern is also saved with the other scenario generation parameters using the Save button. But using the Save button does not create the separate csv file.
The figure and table below show the colors used for gain value ranges on the sky-view gain mask.
|
Gain Value Range |
Cell Color |
|
-5 dB to 0 dB |
Yellow |
|
-10 dB to -5 dB |
Orange |
|
-15 dB to -10 dB |
Yellow/Green |
|
-20 dB to -15 dB |
Lime |
|
-25 dB to -20 dB |
Green |
|
-30 dB to -25 dB |
Cyan |
|
-35 dB to -30 dB |
Blue/Green |
|
-40 dB to -35 dB |
Blue |
|
-45 dB to -40 dB |
Purple |
|
-50 dB to -45 dB |
Pink |
|
-55 dB to -50 dB |
Red |
|
-60 dB to -55 dB |
Dark Red |