Supported Applications

The following table shows which applications the N5290A/91A Millimeter system supports.

Application

Software Option

Time Domain

010

 

Application

Supported

Supported in Banded Mode with Controller

Supported in

N5291A170GHz/

N5291A220GHz

Software Option

N5290A/91A with LFE enabled

N5290A/91A with LFE disabled

Gain Compression

Yes

Yes

No

No

S93086A/B

Gain Compression Converters

Yes

Yes

No

No

S93086A/B

Scalar Mixer/Converter (magnitude only)

Yes

Yes

Yes

No

S93082A/B

Frequency Offset Mode

Yes

Yes

Yes

Yes

S93080A/B

Time Domain

Yes

Yes

Yes

Yes

S93010A/B

Dynamic Uncertainty Analysis

Yes

Yes

No

No

S93015A/B

Fast CW

Yes

Yes

Yes

No

S93118A/B

Auto Fixture Removal

Yes

Yes

Yes

No

S93007A/B

Source Phase Control

No

No

No

No

S93088A/B

Differential IQ

No

Yes

No

No

S93089A/B

Spectrum Analyzer

No

Yes

Yes

No

S93090xA/B1, S9309xA/B

Pulsed RF

No

Yes

Yes

No

S93025A/B with 021 and 022

Noise Figure Converters

No

Yes

No

No

S93029A/B

Embedded LO

No

Yes

No

No

S93084A/B

Swept IMD

No

Yes2

No

No

S93087A/B

Swept IMD Converters

No

Yes2

No

No

S93087A/B

IM Spectrum

No

Yes2

Yes

No

S93087A/B

IM Spectrum Converters

No

Yes2

Yes

No

S93087A/B

True-Mode Stimulus Application (TMSA)

No

Yes

No

No

S93460A/B

 

Enhanced Time Domain Analysis

No

No

No

No

S93011A/B

Noise Figure

No

No

No

No

S93029A/B

Scalar Mixer/Converter + Phase

No

No

Yes

No

S93083A/B

Vector Mixer/Converter

No

No

No

No

S93083A/B

Multiport

No

No

No

No

S93551A/B

NVNA

No

No

No

No

S945xxA/B

1  Option S930909A/B 90 GHz spectrum analysis is supported on the N5290A only.

2  Swept IMD and IMDX operational to 24 GHz.