Sweep Commands - Gain Compression Measurement Class

Only the Main, Sweep Timing, and Source Control commands corresponding to the Gain Compression measurement classes are documented here. The Segment Table commands are identical to the Sweep commands for the Standard measurement class and can be accessed by clicking here or by clicking on the softtab on the graphic below.

Click here to view links to Sweep commands for all Measurement Classes.

Main

Sweep Timing

Source Control

Segment Table

Main Tab Commands
Softkey Sub-item SCPI
Number of Points   SENSe:GCSetup:SWEep:FREQuency:POINts
Sweep Type Linear Frequency SENSe:SWEep:TYPE
Log Frequency SENSe:SWEep:TYPE
Power Sweep SENSe:SWEep:TYPE
CW Time SENSe:SWEep:TYPE
Segment Sweep SENSe:SWEep:TYPE
Phase Sweep SENSe:SWEep:TYPE
Start   SENSe:FREQuency:STARt

Stop

  SENSe:FREQuency:STOP
X-axis Type   SENSe:FOM:DISPlay:SELect
GCA Setup...    
Sweep Timing Tab Commands
Softkey Sub-item SCPI
Sweep Time Auto SENSe:SWEep:TIME:AUTO
Manual SENSe:SWEep:TIME[:STOP]
Dwell Time   SENSe:SWEep:DWELl

Sweep Delay

  SENSe:SWEep:DWELl:SDELay
Fast Sweep ON SENSe:SWEep:SPEed
OFF SENSe:SWEep:SPEed
Source Control Tab Commands
Softkey Sub-item SCPI
Frequency Offset... Frequency Offset (ON/OFF) SENSe:FOM[:STATe]
Mode - Coupled and Un-coupled SENSe:FOM:RANGe:COUPled
Sweep Type SENSe:FOM:RANGe:SWEep:TYPE
Settings  
    Start SENSe:FOM:RANGe:FREQuency:STARt
    Stop SENSe:FOM:RANGe:FREQuency:STOP
Annotation - Primary, Source, and Receivers SENSe:FOM:RANGe:NAME?
X-Axis Point Spacing SENSe:FOM:RANGe:SEGMent:SWEep:POINts
Pulse Setup... Pulse Measurement
Off SENSe:SWEep:PULSe:MODE
Standard Pulse SENSe:SWEep:PULSe:MODE
Pulse Profile SENSe:SWEep:PULSe:MODE
Pulse Timing
Pulse Width SENSe:SWEep:PULSe:PRIMary:WIDth
Pulse Period SENSe:SWEep:PULSe:PRIMary:PERiod
Pulse Frequency SENSe:SWEep:PULSe:PRIMary:FREQuency

DC Source...

 

 

Global Source