An internet connection is required to view ALL specifications documents online at www.keysight.com.
|
Doc Number |
Model |
|
M9370A - 4 GHz M9371A - 6.5GHz M9372A - 9 GHz M9373A - 14 GHz M9374A - 20 GHz M9375A - 26.5 GHz |
|
|
M9485A |
|
|
M9800A - 4.5 GHz M9801A - 6.5 GHz M9802A - 9 GHz M9803A - 14 GHz M9804A - 20 GHz M9805A- 26.5 GHz M9806A - 32 GHz M9807A - 44 GHz M9808A - 53 GHz |
|
Doc Number |
Model |
|
P9370A - 4 GHz P9371A - 6.5GHz P9372A - 9 GHz P9373A - 14 GHz P9374A - 20 GHz P9375A - 26.5 GHz |
|
|
|
P5000A/P5020A - 4.5 GHz P5001A/P5021A - 6.5 GHz P5002A/P5022A - 9 GHz P5003A/P5023A - 14 GHz P5004A/P5024A - 20 GHz P5005A- 26.5 GHz P5006A - 32 GHz P5007A - 44 GHz P5008A - 53 GHz |
See the equations that are used to generate uncertainty curves.
The following are specifications for discontinued models: