Last updated: 2010-03-31
For more information on the GPIB Command conventions, see GPIB Command conventions
|
Function |
Sets/queries the frequency of the audio generator. The units (HZ|KHZ|MHZ|GHZ) are optional. If no units are specified, then units default to HZ. |
|
Setting |
Range: 1 Hz to 20 kHz |
|
Query |
Range: 1 Hz to 20 kHz |
|
*RST Setting |
1 kHz |
|
Requirements |
Test Application Revision: A.01.00 and above |
|
Programming Example |
"AFGenerator:FREQuency 1000" |
|
Function |
Sets/queries the audio generator pulse state. The pulse state must be on when the test set's audio generator is used for audio stimulation during a decoded audio measurement. When the state is on, the audio signal from the test set is pulsed at a 10 Hz rate with a 50% duty cycle. |
|
Setting |
Range: 0 | OFF | 1 |ON |
|
Query |
Range: 0|1 |
|
*RST Setting |
0 (off) |
|
Requirements |
Test Application Revision: A.01.00 and above |
|
Programming Example |
"AFGenerator:PULSe:STATe ON" |
|
Function |
Sets /queries the amplitude of the audio generator in volts and turns the state to on. The units (V|mV) are optional. If no units are specified, then units default to V. |
|
Setting |
Range: 0 to 9 V |
|
Query |
Range: 0 to 9 V |
|
*RST Setting |
0 V |
|
Requirements |
Test Application Revision: A.01.00 and above |
|
Programming Example |
"AFGenerator:VOLTage 2.1" |
|
Function |
Sets/queries the amplitude for the audio generator when the audio generator state is on. The units (V|mV) are optional. If no units are specified, then units default to V. |
|
Setting |
Range: 0 to 9 V |
|
Query |
Range: 0 to 9 V |
|
*RST Setting |
0 V |
|
Requirements |
Test Application Revision: A.01.00 and above |
|
Programming Example |
"AFGenerator:VOLTage:AMPlitude 2.1" |
|
Function |
Sets/queries audio generator state. |
|
Setting |
Range: 0 | OFF | 1 |ON |
|
Query |
Range: 0|1 |
|
*RST Setting |
0 (off) |
|
Requirements |
Test Application Revision: A.01.00 and above |
|
Programming Example |
"AFGenerator:VOLTage:STATe ON" |