+100 through +199 Error Message Descriptions

+100 through +199 Error Message Descriptions

Last updated: January 16, 2009

Description

A device-specific error indicates that the instrument has detected an error that occurred because some operations did not properly complete, possibly due to an abnormal hardware or firmware condition. For example, an attempt by the user to set an out of range value will generate a device specific error.

These are general errors generated by the core instrument. When one of these errors is generated, the `+100 errors' bit in the questionable error status register is set.

Error Message

Description

+101 Assert; Cycle power. Assert message<message1>

<message1> will appear as:

;P:DSP T:<task ID> E:<error code> C:<error classif.> F1:<flag 1> F2:<flag 2> if the DSP generated the assert.

;P:Protocol T:<task ID> L:<line number> F:<file name> if the Protocol processor generated the assert.

;P:Host T:<task ID> L:<line number> F:<file name> if the Host processor generated the assert.

+102 Exception; Cycle power. Exception message<message2>

<message2> will appear as: T:<task ID> or V:<vector number> or PC:<program counter> or DA:<data adrs reg value>.

Vector number, program counter and data address register values are hexadecimal format.

+103 Failure; No measurements or settings can be made

Indicates none of the VI's are operational because a serious problem exists.

+104 Failure; No settling operations will take place

Indicates none of the VI's are operational because a serious problem exists.

+105 Failure; No measurements or setting can be made for the function selected

Indicates none of the VI's are operational because a serious problem exists.

+110 Input pacing; Internal communication queue overflow likely

Indicates that GPIB commands are too fast for the device input queue and should be slowed.

+111 Input pacing; Internal communication queue overflow imminent. Pacing increased

Indicates that GPIB commands were too fast and the device input queue has not kept pace.

+112 Internal error; Protocol error <message3>

<message3> is an eight digit hexadecimal number that is the error code reported by protocol.

+113 Internal error; <VI NAME> forced inactive

Indicates that a VI is inactivated when not executed.

<VI NAME> includes: "IntVmVI","GprsBsEmulVI", "GsmComBsEmulVI","GSMFixedVI", "MiscVI", "GSMSacchMriVI", "IQSelfCalVI1", "IQSelfCalVI2", "TA RevisionVI", "TdmaTaBsEmulVI".

+114 Internal error; <VI NAME> not responding

Indicates that a VI has not been instantiated or the state is not available.

<VI NAME> includes: "IntVmVI","GprsBsEmulVI", "GsmComBsEmulVI", "GSMFixedVI", "MiscVI", "GSMSacchMriVI", "IQSelfCalVI1", "IQSelfCalVI2", "TA RevisionVI", "TdmaTaBsEmulVI", "RfHwAccessVI".

+115 Internal error; <VI NAME> inactive

Indicates that a VI has been made inactive.

<VI NAME> includes: "IntVmVI", "GSMFixedVI", "MiscVI", "GSMSacchMriVI", "IQSelfCalVI1", "IQSelfCalVI2", "TA RevisionVI".

+120 Warning; Receiver over range due to requested settings

Indicates the total received power (a combination of received power and amplitude offset) is above the range of the test set.

+121 Warning; Receiver under range due to requested settings

Indicates the total received power (a combination of received power and amplitude offset) is below the range of the test set.

+122 Warning; Reference out of lock

Indicates the test set's internal reference is out of lock.

+123 Warning; Duplicate RF IN/OUT Amplitude Offset Frequency entry. First frequency entry in RF IN/OUT Amplitude Offset table will be used.

Indicates that an amplitude offset value for that frequency has already been entered. The test set will use the amplitude offset value entered first.

+124 Warning; Source over range due to requested settings

The setting selected for total transmit power (a combination of cell power, AWGN power, amplitude offset) is above the test set's range.

+125 Warning; Source under range due to requested settings

The setting selected for total transmit power (a combination of cell power, AWGN power, amplitude offset) is below the test set's range.

+126 Warning; Data out of range error for system time, system date, time zone, UTC time or UTC date due to user input error or couplings between these settings

  • +236 Call operation rejected; Called MS is not responding
  • +236 GSM/GPRS operation rejected, Attempting to set NMO while generating a BCH

+127 Warning; Impairments backoff (IBO) over range due to settings made under external software control

+129 Configuration warning: License will expire soon

The temporary license is about to expire. This message will give the license number and the number of days before it is scheduled to expire.

+130 Configuration error; Unable to switch to indicated Test Application

The test application selected is not available for this test set.

+131 Configuration error; Current Test Application is not licensed (License = N). Select another Test Application

The test application selected is not licensed. Select another revision or test application that is licensed (License = L).

+132 Configuration error; Selected Test Application Format is not available.

Indicates that the fast switching operation will not activate a particular radio format. Check the revision number of the test application associated with the radio format, does the revision correspond with what the fast switching test application needs?

+133 Configuration error; Selected Test Application Format is not licensed, (License = N).

The radio format selected is not licensed. Select another revision or obtain a licensed revision of the test application test application that is licensed (License = L).

+134 Configuration error; Unable to switch to selected Test Application Format

The Test Application Format name used is correct but for some reason the test set can not switch to that format.

+137 Configuration error; The license has expired for the selected format

When a license expires you must switch applications by pressing the SYSTEM CONFIG key and then selecting Format Switch (F2) or Application Selection (F3).

+138 Configuration error; Selected format is not licensed due to unexpected system time change

This message is displayed when a temporary license expires due to a change occurring to system time.

+139 Configuration error; Functionality is not available

+140 Operation rejected; Command is not supported in this operating mode

+141 Operation Rejected; A Measurement Is Currently Controlling This Setting. An attempt has been made to access a setting that is being controlled by a measurement.

  • +142 Configuration error; Functionality not available
  • +142 Operation rejected; Functionality is not available in the selected partition; GPS

  • An attempt has been made to access lab application functions from a test application.
  • Selecting `GPS' when in format other than GGE, C2K, 1xev-DO and WCDMA, e.g. AMPS/IS136, shall result in this error message.

+143 Operation Rejected; Selected measurement is not available in the current measurement selection list

An attempt has been made to access a measurement that is not available in the current application.

+144 Operation rejected; PC connection not established

+145 Operation rejected; Feature is not licensed. See www.keysight.com/find/8960upgrades for additional information

The feature you are attempting to access is not licensed in your test set. Visit www.keysight.com/find/8960upgrades to find out how to acquire the required license.

+146 Operation rejected; External 8960 connection feature is not licensed. See www.keysight.com/find/8960upgrades for additional information

The external 8960 connection feature requires a license in a test application. Visit www.keysight.com/find/8960upgrades to find out how to acquire the required license.

+146 FDD operation rejected; HSDPA is not licensed. See www.keysight.com/find/8960upgrades for additional information The HSDPA feature requires a license in a test application. Visit www.keysight.com/find/8960upgrades to find out how to acquire the required license.
+147 Help is enabled. Select a field to display the GPIB syntax. For additional help refer to www.keysight.com/find/8960 and select "8960 Online User's Guides".

+147 FDD operation rejected; HSPA feature is not licensed. See www.keysight.com/find/8960upgrades for additional information

+148 Operation rejected; Setting is currently under external control

+149 Warning; Running a partially qualified version of the application

+150 Operation rejected; LAN IP address 2 cannot be the same as the instrument LAN address

+151 Operation rejected; LAN IP address 2 must be on the same subnet as the instrument

+152 Warning; LAN IP address 2 cleared to 0.0.0.0 due to an instrument LAN address or subnet mask change

+153 Operation rejected; Even number of hexadecimal digits is required

+ 154 Operation rejected; An application is currently controlling this setting; <application>

<application> could be <1xEV-DO Multicarrier>

+160 Save/Recall error; File operation error

Occurs if there is any disk read or write problems when trying to save, recall or delete a register.

+161 Save/Recall error; Recalling available (empty) register

Occurs if an attempt is made to recall any register that has not been saved.
+162 Save/Recall error; Functionality is not yet available for current application. Occurs when an attempt to save a save/recall register while using an application that has not implemented this feature.

+163 Save/Recall error; Functionality is not yet available for current application

+170 Warning; RF source 1 ALC mode set to closed due to requested setting

+171 Warning; 8960 has been restarted after a non-recoverable error occurred.

Occurs when the instrument has completed its power up sequence after restarting due to a fatal error.