+400 through +499 Error Message Descriptions

+400 through +499 Error Message Descriptions

Last updated: January 16, 2009

Description

These errors are generated when a problem occurs in one of the test set's hardware modules that is part of the test set's core instrument.

When one of these errors is generated, the `+400 errors' bit in the questionable error status register is set.

Error Message

Description

+400 Hardware failure; Hardware is not available

+401 Hardware failure; Protocol processor hardware is not responding

+402 Hardware failure; Demod receiver hardware is not responding

+403 Hardware failure; Measurement receiver hardware is not responding

+404 Hardware failure; RF source 1 hardware is not responding

+405 Hardware failure; RF source 1 digital modulation hardware is not responding

+406 Hardware failure; RF source 1 level hardware is not responding

+407 Hardware failure; DSP demod control hardware is not responding

+408 Hardware failure; 2nd demod receiver hardware is not responding

+409 Hardware failure; Base station emulator trigger hardware is not responding

+410 Hardware failure; Audio source hardware is not responding

+411 Hardware failure; RF source 2 hardware is not responding

+412 Hardware failure; Internal voltmeter hardware is not responding

+413 Hardware failure; Fixed timebase input is not responding

+414 Hardware failure; Fixed external reference output is not responding

+415 Hardware failure; Instrument reference is not responding

+416 Hardware failure; Bit clock A is not responding

+417 Hardware failure; RF source 2 frequency hardware is not responding

+418 Hardware failure; RF source 2 digital modulation hardware is not responding

+419 Hardware failure; RF source 2 level hardware is not responding

+420 Hardware failure; RF source hopping hardware is not responding

+421 Hardware failure; Digital demod hopping hardware is not responding

+422 Hardware failure; Misc VI hardware is not responding

+423 Hardware failure; Unable to access networking information

+424 Hardware failure; Bit clock B is not responding

+425 Hardware failure; Invalid EEPROM checksum <EEPROM board ID>

See the list of EEPROM board ID names below.

+426 Hardware failure; Unable to write to EEPROM <EEPROM board ID>

See the list of EEPROM board ID names below.

+427 Hardware failure; Unable to read from EEPROM <EEPROM board ID>

See the list of EEPROM board ID names below.

+428 Hardware failure; Board not identified <board ID>

See the list of board ID names below.

+429 Hardware failure; Could not create board identification <board ID>

See the list of board ID names below.

+430 Hardware failure; Control version not compatible with FW <board ID>

See the list of board ID names below.

+431 Hardware failure; RF IO DAC cannot be calibrated due to present temperature

+432 Hardware failure; RF hardware is not responding

+433 Hardware failure; RF source FM hardware is not responding

+434 Hardware failure; Audio source FM hardware is not responding

+435 Hardware failure; Miscellaneous state hardware is not responding

+436 Hardware failure; BSP access error

+437 Hardware failure; LSS hardware is not responding

+438 Hardware failure; RFIO hardware is not responding

+460 Hardware failure; Hardware doesn't support requested operation. See www.keysight.com/find/8960upgrades for additional information

This error occurs when an action is attempted that is not possible with the test set's hardware. Visit www.keysight.com/find/8960upgrades to find out how to acquire the necessary hardware.

+461 Hardware failure; Link subsystem hardware is not responding. Call processing functionality not operational.

This error occurs any time the link subsystem is not operating correctly. The message is persistent to warn the user that any call processing operations will not work.

+462 Hardware error; Hardware not supported; <board ID><part_number>

This error appears when an operation was attempted that requires hardware that is not installed in the test set.

+463 Hardware error: RFIO version does not support loopback switching.

+464 Hardware error: RFIO version does not support RF out only selection.

This error occurs when trying to select the RF OUT ONLY port when the test set has the RF I/O module that only has the RF IN/OUT port.

+465 Hardware error; RfSplitters version does not support RF out only selection

+466 Hardware error; Missing or unsupported hardware. Module

+467 Optional hardware error; Missing or unsupported optional hardware. Option

+469 Hardware failure; Bbio VI hardware is not responding

+470 Hardware error; Hardware doesn't support requested operation. Feature is not licensed. See www.keysight.com/find/8960upgrades for additional information

This error occurs you attempt to access a feature which is not licensed in the test set and is not possible with the test set's hardware. Visit www.keysight.com/find/8960upgrades to find out how to acquire the necessary hardware and license.

<board ID> names

3 GHZ ATTENUATOR 1| ;3GHZ ATTENUATOR 2| ;AUDIO BD| ;ROM BASEBAND GENERATOR 1| ;ROM BASEBAND GENERATOR 2| ;DEMOD DOWNCONVERTER| ;VECTOR OUTPUT BOARD 1| ;VECTOR OUTPUT BOARD 2| ;IVF MEASUREMENT| ;MEASUREMENT DOWCONVERTER| ;RF POWER DETECTORS| ;REFERENCE MODULE| ;SYNTH DOUBLER 1| ;SYNTH DOUBLER 2| ;TIMING REF| ;MOMENTUM INSTRUMENT| ;RF MOTHER BOARD| ;JUMPER BOARD| ;DIGITAL MOTHER BOARD| ;FLAT PANEL ADAPTER| ;REAR PANEL BOARD

<EEPROM board ID> names

Instrument Eeprom ID State| ;Atten 1 Eeprom ID State| ;Atten 2 Eeprom ID State| ;Audio Eeprom ID State| ;BaseBandGen 1 Eeprom ID State| ;BaseBandGen 2 Eeprom ID State| ;Demod DC Eeprom ID State| ;Digital Mother Board Eeprom ID State| ;IQ Output 1 Eeprom ID State| ;IQ Output 2 Eeprom ID State| ;IVF Meas Eeprom ID State| ; Jumper Board Eeprom ID State| ; Meas DC Eeprom ID State| ;RF Mother Board Eeprom ID State| ;RF Interface Eeprom ID State| ; Ref Mod Eeprom ID State| ;Sig Gen 1 Eeprom ID State| ; Sig Gen 2 Eeprom ID State| ;Time Ref Eeprom ID State| ;Display Interface Eeprom ID State| ;Rear Panel Eeprom ID State