+500 through +599 Test Application Hardware Device-Specific Error

+500 through +599 Test Application Hardware Device-Specific Error

Last updated: November 25, 2010

Description

These errors are generated when a problem occurs with a hardware module that is required for a particular application.When one of these errors is generated, the `+500 errors' bit in the questionable error status register is set.

+500 through +599 Error Messages

Error Message

Description

+501 Protocol logging failure; No observation points enabled

This error message is displayed for information purposes only.

+519 Configuration error; DUT IP addresses must be unique

+520 Configuration error; DUT IP address must be on same subnet as instrument

This error message is generated if the DUT IP address is not on the same subnet as the instrument. This situation may arise because the instrument IP address was set after the DUT IP address, or the instrument subnet mask changed.

+521 Configuration error; DUT IP address cannot be the same as the instrument LAN address

This error message is generated if the DUT IP address and the instrument IP address are the same. This situation may arise because the instrument IP address was set after the DUT IP address.

+522 Configuration Error; Operation Rejected Due To Invalid IP Address

This error is returned when attempting to Connect to External 8960 if the Ext 8960 IP Addr is invalid.

+524 Operation rejected; External PDSN state can not be changed while data connection is dormant

This error message is displayed for information purposes only.

+525 Configuration error; External PDSN IP address must be on same subnet as instrument

+526 Configuration error; External PDSN IP address cannot be the same as instrument LAN address

This error message is generated if the External PDSN IP address and the instrument IP address are the same.

+527 Operation rejected; External PDSN state change to on not allowed if external PDSN IP address is undefined

This error message is displayed for information purposes only.

+528 Operation rejected; External PDSN service not available; external PDSN state set to off

This error message is displayed for information purposes only

+529 Warning; External PDSN control connection dropped; external PDSN state set to off.

This error message is associated with a lost control connection between test set and MOB-IP-SIM.

+530 Operation rejected; External PDSN settings cannot be changed when external PDSN state is on.

This error message is displayed for information purposes only.

+531 Operation rejected; External PDSN state cannot be changed while a data connection is established.

This error message is displayed for information purposes only.

+532 Warning; External PDSN data connection dropped

This error message is associated with a lost data connection between MOB-IP-SIM and MS.

+533 Operation rejected; ping DUT functionality is not available while external PDSN state is on.

This error message is displayed for information purposes only.

+534 Operation Rejected; No Response From The External Device This error is returned when attempting to Connect to External 8960 if the external 8960 does not respond to the connection request.
+535 External 8960 LAN connection request rejected[; Because <reason>] <reason> could be one of these two strings: a. external 8960 connection is not allowed; b. call processing is in progress.
+536 Warning; Connection Is Already Established With The External Device This error is returned when attempting to Connect to External 8960 if your test set is already connected to the external 8960.
+537 Operation Rejected; Change Allowed Only When A Connection To An External Device Does Not Exist This error is returned when attempting to set the Ext 8960 IP Addr while External Device Conn Status is not Disconnected .
+538 Operation Rejected; External 8960 Test Set IP Address Cannot Be The Same As Instrument LAN IP Address This error is returned when attempting to set the Ext 8960 IP Addr to the same value as LAN IP Address .
+539 Warning; Connection To The External Device Has Been Lost; check call status to determine if any active calls have been disconnected This error occurs if the External Device Connection is broken (for example, if you disconnect the LAN cable from the test set).
+540 Operation Rejected; Cannot Process Request While Attempting To Connect To Or Disconnect From The External Device This error is returned when attempting to Connect to External 8960 or Disconnect from External 8960 if the External Device Conn Status is Connecting or Disconnecting .
+541 Operation Rejected; External 8960 Test Set IP Address Cannot Be The Same As The DUT IP Address This error is returned when attempting to set the Ext 8960 IP Addr to the same value as DUT IP Address .
+542 Operation Rejected; Service Not Available Without A Connection To An External Device This error is returned when attempting to originate an end-to-end service without an External Device Connection in place.

+543 HTTP Client Error; failed to create socket

+544 HTTP Client Error; failed to connect to the socket

+545 HTTP Client Error; invalid IP address specified

+546 HTTP Client Error; timeout

+547 HTTP Client Error; could not access socket

+548 HTTP Client Error; bad request URL

+549 Operation rejected; External 8960 test set IP address cannot be the same as the other external 8960 IP address

This error message is displayed for information purposes only.

+550 HTTP SMS request ignored; Request parameter out of range

This error is generated in response to a request URL for a mobile terminated SMS arriving at the test set's HTTP interface containing a parameter value out of the supported range.

+551 HTTP SMS request ignored; Incompatible parameters in request

This error is generated in response to a request URL for a mobile terminated SMS arriving at the test set's HTTP interface containing parameters that can not be used together in the same request URL.

+552 HTTP SMS request ignored; Missing mandatory parameter in request

This error is generated in response to a request URL for a mobile terminated SMS arriving at the test set's HTTP interface that does not contain parameters required by the test set.

+553 HTTP SMS warning; Output message URL exceeded maximum length and has been truncated

This error is generated when the constructed URL received by the test set's HTTP interface for a mobile originated SMS message exceeds the maximum size of 1500 characters. This generally occurs if one or more tags have been duplicated in the output URL format string, causing the length restriction to be exceeded.

+560 Data out of range; Total Baseband Studio multi-path relative levels' sum invalid; no change

+561 Operation failed; The external device connection request failed likely because there is a firmware incompatibility between the two connecting devices. See www.keysight.com/find/8960upgrades for additional information

The underlying architecture of the External Device Connection feature has changed over time. The two implementations are not compatible. To establish an External Device Connection between two test sets, the test sets must have compatible firmware (see www.keysight.com/find/8960upgrades for more information)

+562 Operation failed; The incoming request for an external device connection request failed likely because there is a firmware incompatibility between the two connecting devices. See www.keysight.com/find/8960upgrades for additional information

The underlying architecture of the External Device Connection feature has changed over time. The two implementations are not compatible. To establish an External Device Connection between two test sets, the test sets must have compatible firmware (see www.keysight.com/find/8960upgrades for more information)

+563 Operation rejected; Calling party number 1 and calling party number 2 can not be set to the same number.

This error is generated when calling party1 number is set to the same value as calling party 2 number.

+564 Operation rejected; Requested DUT IP address is currently in use

This error is generated if the DUT address is currently assigned to a mobile device for an active data session. The device may be directly connected to the local 8960, or may be connected to a remote 8960, with an external connection to the local 8960. Specifically this can occur if the data connection was first established on the local 8960, but a cell transition occurred (handover) while the two 8960s were externally connected.

+565 Operation aborted; Signal was lost between 8960s

This error is generated if, after the Execute Ext 8960 Handover immediate action is initiated, a signaling problem occurs with the external 8960 before the appropriate handover message is sent to the UE.

+566 Warning; Signal was lost between 8960s but the operation will still try to continue

This error is generated if, after the Execute Ext 8960 Handover immediate action is initiated, a signaling problem occurs with the external 8960 after the appropriate handover message is sent to the UE.

+567 Operation rejected; Instrument LAN address can not be on same subnet as any DUT routing subnets (192.168.104.0/22) when DUT routing state is on.

This error is generated if any of the IP address or LAN subnet mask are set to an address that brings out any conflict with any of the fixed network routes the operation is rejected when turn on DUT routing.

+568 Operation failed; The external device connection request failed; <<reason> on <unit>>

<reason> could be: 1.CDMA system time synchronization failed 2. Call processing in progress 3. Incorrect state <unit>; Refer to your document CD or go to www.keysight.com/find/8960 for correct configuration 4. External connection not allowed 5. LAN communication error 6. IP address conflict 7. Due to data connection status 8. Due to external device connection status 9. Unkown error 10. Missing feature license 11. Missing hardware 12. Missing feature license and hardware 13. Incompatible firmware revisions14. CDMA system time not synchronized;

<unit> could be: 1. on Aux 1 Unit 2. on Aux 2 Unit

+569 Operation rejected; External device connection is not allowed due to External Device Connection Allowed off

This error message is displayed for information purposes only.

+570 Warning; Disconnecting from the external device due to unexpected LAN message received

This error message is displayed for information purposes only.

+571 Configuration error; IPv6 prefix is empty.

This error is displayed if IPv6 Prefix is blank at the start of PPP negotiation

+572 Operation rejected; No response from the external evolved packet core

This error message is displayed for information purposes only.

+573 Warning; Connection to the external evolved packet core has been lost

This error message is displayed for information purposes only.

+574 Operation rejected; External EPC IP address cannot be the same as instrument LAN IP address

This error message is displayed for information purposes only.
+576 Operation rejected: IPv6 prefix change not allowed when IPv6 router state is on This error message is reported if the testset's IPv6 Prefix is changed when IPv6 Router State is on, this will cause unexpected behavior.