N1010300A Signal Integrity Package

Package License:
L-SNT
Flex Apps:
FlexDCA
FlexPLL

The N1010300A Signal Integrity Package License (L-SNT) includes features optimized for using the DCA-X in a signal integrity environment.

This package enables the Signal Integrity Package features which are identified in the yellow column (L-SNT) of the following table. If an L-SNT feature is also offered in another package, a bullet is also shown for that package. However, the L-RND and L-MFG columns only show shared features.

When installed, the remote *OPT? query returns a comma-delimited string that includes the L-SNT field.

FlexDCA Features in Signal Integrity License Package

For FlexDCA, this table shows all the available features for the L-SNT license package (highlighted yellow background). If a feature is also available in another package license, this is marked in non-highlighted columns. The table includes active links to feature topics that are available in this help.

OPT?1 Feature FlexDCA Package Licenses FlexOTO Package Licenses
N1010100A
(L-RND1)
N1010200A
(L-MFG1)
N1010300A
(L-SNT1)
N1002000A
(L-OTO1)
N1002014A
(L-OTO171)
N1002048A
(L-OTO481)
N1002128A
(L-OTO1281)
F-AEYE Advanced Eye Analysis
F-AFR Automatic Fixture Removal in TDR Mode
F-AOP AWG Waveform Optimization
F-ATDR Enhanced Impedance and S-Parameters
F-AWG Keysight Arbitrary Waveform Generator Control
F-C03 Output Jitter Measurements on Composite Histogram of R03/F30 Edges.
F-CSIG Chord Operators (CNRZ-5-EE, ENRZ)
F-CTDQ Codeword Error Ratio Transmitter and Dispersion Eye Closure Quaternary measurement for PAM4
F-DCLK Direct Clock
F-DFE DFE Enhancements: Pulse Response Optimization.
F-ENH1 Enhancements 2020
F-EECQ Electrical Eye Closure Quaternary measurement

F-EQ Equalizers (CTLE, DFE, LFE)
F-ESP Extended S-Parameters
F-FDR Fractional Divide Ratio
F-FEYE FlexEye Independent Eye Acquisition and Analysis
F-FLEX FlexDCA Remote Access Software
F-FTUNE Fast Acquisition for DUT Tuning
F-INF Remote connection from FlexRT on a PC to a UXR-series oscilloscope.
F-INR Intrinsic Noise Reduction when using a Precision Time Base.

F-IREP Instrument Report.
F-JIT Enhanced Jitter Analysis
F-JSA Jitter Spectrum Analysis and SW Clock Recovery Emulation
F-LEV PAM Inner Level Amplitude Adjustment
F-LSNR Low SNR TDECQ
F-MMFE Multi-Mode Fiber Emulation for TDECQ Measurements
F-OTO FlexOTO (Optical Test Optimizer)
F-PAM PAM-N Analysis Software
F-PAT Pattern Waveform Analysis
F-PCOM Compensates pattern distortion in the recovered clock
F-PEAK Peak Measurements at Hit Ratio: Overshoot, Undershoot and Peak to Peak Amplitude.
F-PEECQ Partial Electrical Eye Closure Quaternary measurement
F-PFIT Adds a Pulse Fit signal processing operator.
F-PLL FlexPLL application that measures Jitter Transfer Function on devices with a PLL.
F-PMASK PAM4 Mask Test Measurements.
F-POJ Phase-Only Timing Jitter measurements
F-PTDQ Partial TDECQ, Noise Margin, and SER Measurements
F-RAN Random Noise: Bandwidth limiting and 802.3cd (η0) support
F-RRX Provides a reference receiver Waveform Signal Processing operator that allows joint FFE/DFE optimization
F-SIM InfiniiSim-DCA Waveform Transformation Toolset
F-SKP Specify pattern for equalizers and jitter mode
F-SNDR Signal-to-Noise-and-Distortions Ratio (SNDR) Feature
F-SW17 FlexOTO 17 Port Switch Support
F-SW48 FlexOTO 48 Port Switch Support
F-SW128 FlexOTO 128 Port Switch Support
F-SWITCH Optical Switch Direct Control
F-TDEC NRZ TDEC Measurement
F-TDQ TDECQ Measurement and Equalizer
F-UDI Unrestricted Data File Import
F-UDMO User Defined Measurements and Operators
F-VEC VEC Measurements.

Characters that identify a feature in the string returned by the *OPT? common programming query.