viIn8, viIn16, viIn32, and viIn64
                                            
 This section contains information specific to the Windows product.
Syntax
viIn8(ViSession vi, ViUInt16 space, ViBusAddress offset, ViPUInt8 val8);
viIn16(ViSession vi, ViUInt16 space, ViBusAddress offset, ViPUInt16 val16);
viIn32(ViSession vi, ViUInt16 space, ViBusAddress offset, ViPUInt32 val32);
viIn64(ViSession vi, ViUInt16 space, ViBusAddress offset, ViPUInt64 val64); [VISA 4.0 and later]
Description
This operation, by using the specified address space, reads in 8, 16, 32 or 64 bits of data from the specified offset. This operation does not require viMapAddress to be called prior to its invocation. This function reads in an 8-bit, 16-bit, 32-bit or 64-bit value from the specified memory space (assigned memory base + offset). This function takes the 8-bit, 16-bit, 32-bit, or 64-bit value from the address space pointed to by space. The offset must be a valid memory address in the space.
If the ViSession parameter (vi) refers to an INSTR session, the offset parameter specifies a relative offset from the start of the instrument’s address space. If the ViSession parameter (vi) refers to a MEMACC session, the offset parameter is an absolute offset from the start of memory in that VXI address space. The valid entries for specifying address space are:
| 
                                                     Value  | 
                                                
                                                     Description  | 
                                            
|---|---|
| 
                                                     VI_A16_SPACE  | 
                                                
                                                     Address the A16 address space of VXI/MXI bus.  | 
                                            
| 
                                                     VI_A24_SPACE  | 
                                                
                                                     Address the A24 address space of VXI/MXI bus.  | 
                                            
| 
                                                     VI_A32_SPACE  | 
                                                
                                                     Address the A32 address space of VXI/MXI bus.  | 
                                            
| 
                                                     VI_A64_SPACE  | 
                                                
                                                     Address the A64 address space of VXI/MXI bus.  | 
                                            
| 
                                                     VI_PXI_CFG_SPACE  | 
                                                
                                                     Address the PCI configuration space.  | 
                                            
| 
                                                     VI_PXI_BAR0_SPACE – VI_PXI_BAR5_SPACE  | 
                                                
                                                     Address the specified PCI memory or I/O space.  | 
                                            
| 
                                                     VI_PXI_ALLOC_SPACE  | 
                                                
                                                     Access physical locally allocated memory.  | 
                                            
The high-level operations viIn8, viIn16, viIn32 and viIn64 operate independently from the low-level operations (viMapAddress, viPeek8, viPeek16, viPeek32, viPeek64, viPoke8, viPoke16, viPoke32 and viPoke64). The high-level and low-level operations are independent regardless of the configured state of the hardware that is used to perform memory accesses.
For an INSTR resource, the offset is a relative address of the device associated with the given INSTR resource. For a MEMACC resource, the offset parameter specifies an absolute address. The offset specified in the viIn8, viIn16, viIn32 , and viIn64 operations for an INSTR resource is the offset address relative to the device's allocated address base for the corresponding address space specified.
For example, if space specifies VI_A16_SPACE, offset specifies the offset from the logical address base address of the VXI device specified. If space specifies VI_A24_SPACE, VI_A32_SPACE, or VI_A64_SPACE offset specifies the offset from the base address of the VXI device's memory space allocated by the VXI Resource Manager within VXI A24, A32, or A64 space.
Parameters
| 
                                                     Name  | 
                                                
                                                     Dir  | 
                                                
                                                     Type  | 
                                                
                                                     Description  | 
                                            
|---|---|---|---|
| 
                                                     vi  | 
                                                
                                                     IN  | 
                                                
                                                     ViSession  | 
                                                
                                                     Unique logical identifier to a session.  | 
                                            
| 
                                                     space  | 
                                                
                                                     IN  | 
                                                
                                                     ViUInt16  | 
                                                
                                                     Specifies the address space. (See the following table.)  | 
                                            
| 
                                                     offset  | 
                                                
                                                     IN  | 
                                                
                                                     ViBusAddress  | 
                                                
                                                     Offset (in bytes) of the memory to read from.  | 
                                            
| 
                                                     val8, val16, val32, or val64  | 
                                                
                                                     OUT  | 
                                                
                                                     ViPUInt8, ViPUInt16, ViPUInt32, or ViPUInt64  | 
                                                
                                                     Data read from bus (8 bits for viIn8, 16 bits for viIn16, 32 bits for viIn32, or 64 bits for viIn64).  | 
                                            
Return Values
| 
                                                     Type ViStatus  | 
                                                
                                                     This is the function return status. It returns either a completion code or an error code as follows.  | 
                                            
| 
                                                     Completion Code  | 
                                                
                                                     Description  | 
                                            
|---|---|
| 
                                                     VI_SUCCESS  | 
                                                
                                                     Operation completed successfully.  | 
                                            
| 
                                                     Error Code  | 
                                                
                                                     Description  | 
                                            
| 
                                                     VI_ERROR_BERR  | 
                                                
                                                     Bus error occurred during transfer.  | 
                                            
| 
                                                     VI_ERROR_INV_OFFSET  | 
                                                
                                                     Invalid offset specified.  | 
                                            
| 
                                                     VI_ERROR_INV_SESSION  | 
                                                
                                                     The given session or object reference is invalid (both are the same value).  | 
                                            
| 
                                                     VI_ERROR_INV_SPACE  | 
                                                
                                                     Invalid address space specified.  | 
                                            
| 
                                                     VI_ERROR_NSUP_ALIGN_OFFSET  | 
                                                
                                                     The specified offset is not properly aligned for the access width of the operation.  | 
                                            
| 
                                                     VI_ERROR_NSUP_OFFSET  | 
                                                
                                                     Specified offset is not accessible from this hardware.  | 
                                            
| 
                                                     VI_ERROR_NSUP_OPER  | 
                                                
                                                     The given vi does not support this operation.  | 
                                            
| 
                                                     VI_ERROR_NSUP_WIDTH  | 
                                                
                                                     Specified width is not supported by this hardware.  | 
                                            
| 
                                                     VI_ERROR_RSRC_LOCKED  | 
                                                
                                                     Specified operation could not be performed because the resource identified by vi has been locked for this kind of access.  | 
                                            
See Also
viOut8, viOut16, viOut32, viOut64, viPeek8, viPeek16, viPeek32, viPeek64, viMoveIn8, viMoveIn16, viMoveIn32, viMoveIn64