Connection Expert

Connection Expert is a web utility that simplifies interaction with interfaces and their connected instruments on a test station—a system where IO Libraries is installed. By leveraging the discovery capabilities of IO Libraries, Connection Expert presents a detailed view of available interfaces and instruments on the test station. It enables you to configure connections, monitor real-time connection statuses, test connectivity, and communicate directly with instruments through command execution.

Supported interfaces include a diverse range including ASRL, LAN, USB, GPIB, USB-GPIB, Remote USB, Remote ASRL, and Remote GPIB.

Views in Connection Expert

[ConnectionExpert_Instrument_Flat_View.png]
Instruments Flat View - shows instruments connected to a test station

[ConnectionExpert_Instrument_Group_View.png]
Instruments Group View - shows interfaces connected to a test station along with the number of active and offline instruments

Let get started with Connection Expert.