Keysight VISA.NET Help
ITcpipSocketSession2 Interface Members
Properties  Methods 

The following tables list the members exposed by ITcpipSocketSession2.

Public Properties
 NameDescription
 PropertyAddress The TCP/IP address of the device to which the session is connected, formatted in dot-notation. (Inherited from Ivi.Visa.ITcpipSocketSession)
 PropertyEventQueueCapacity The capacity of the event queue - the maximum number of pending events. (Inherited from Ivi.Visa.IVisaSession)
 PropertyFormattedIO A reference to the formatted I/O interface. (Inherited from Ivi.Visa.IMessageBasedSession)
 PropertyHardwareInterfaceName Human readable text that describes the hardware interface. (Inherited from Ivi.Visa.IVisaSession)
 PropertyHardwareInterfaceNumber The board number of the hardware interface. (Inherited from Ivi.Visa.IVisaSession)
 PropertyHardwareInterfaceType Specifies the hardware interface type (GPIB, ASRL, etc.). (Inherited from Ivi.Visa.IVisaSession)
 PropertyHostName The host name of the device. If no host name is available, this property is set to the empty string. (Inherited from Ivi.Visa.ITcpipSocketSession)
 PropertyIOProtocol The protocol type for I/O communication with the physical resource. In some cases you may not be able to change the protocol, so reading this property value may not return the same value that was set. (Inherited from Ivi.Visa.IMessageBasedSession)
 PropertyKeepAlive If true, the TCP/IP provider enables the use of keep-alive packets on TCP connections. (Inherited from Ivi.Visa.ITcpipSocketSession)
 PropertyNoDelay If true, the Nagle algorithm is disabled. (Inherited from Ivi.Visa.ITcpipSocketSession)
 PropertyPort The port number for a given TCP/IP address (required for a TCP/IP SOCKET resource). (Inherited from Ivi.Visa.ITcpipSocketSession)
 PropertyRawIO A reference to the raw I/O interface. (Inherited from Ivi.Visa.IMessageBasedSession)
 PropertyResourceClass The class of resource for this session (INSTR, INTFC, etc.). (Inherited from Ivi.Visa.IVisaSession)
 PropertyResourceImplementationVersion The version of this VISA.NET implementation. (Inherited from Ivi.Visa.IVisaSession)
 PropertyResourceLockState The current lock state of the resource for this session. (Inherited from Ivi.Visa.IVisaSession)
 PropertyResourceManufacturerId The IVI identification number of the software vendor of this VISA.NET implementation. (Inherited from Ivi.Visa.IVisaSession)
 PropertyResourceManufacturerName The name of the software vendor that corresponds to the ResourceManufacturerId property. (Inherited from Ivi.Visa.IVisaSession)
 PropertyResourceName The VISA resource name of the currently open resource. This name is the canonical version of the resource name and therefore may vary from the resource descriptor used to open/initialize the resource. (Inherited from Ivi.Visa.IVisaSession)
 PropertyResourceSpecificationVersion The version of the VISA.NET specification that describes the functionality provided by this session. (Inherited from Ivi.Visa.IVisaSession)
 PropertySendEndEnabled Enables/disables sending the END signal on the last byte of a write. (Inherited from Ivi.Visa.IMessageBasedSession)
 PropertyServerCertificate The full text of the server certificate in RFC 5652 PEM format.  
 PropertyServerCertificateExpirationDate The expiration date of the server certificate.  
 PropertyServerCertificateIsPerpetual Indicates the certificate does not expire. Note that this may indicate that the certificate is from an IDevID.  
 PropertyServerCertificateIssuerName The name of the CA that signed the certificate. For an LDevId this will indicate the name of the PKI CA.  
 PropertyServerCertificateSubjectName The subject field from the certificate. That is, the entity associated with the public key in the certificate.  
 PropertySynchronizeCallbacks Specifies whether callbacks must be performed in a specific synchronization context. If false, the implementation is allowed to execute callbacks in any context. The default value is true. (Inherited from Ivi.Visa.IVisaSession)
 PropertyTerminationCharacter The ASCII character used to end reading. (Inherited from Ivi.Visa.IMessageBasedSession)
 PropertyTerminationCharacterEnabled If true, reads end when a termination character is received. (Inherited from Ivi.Visa.IMessageBasedSession)
 PropertyTimeoutMilliseconds The I/O timeout in milliseconds for I/O communication on this resource session. If the timeout is VisaConstants.ImmediateTimeout (0), operations will never wait for the device to respond. If the timeout is VisaConstants.InfiniteTimeout (-1), I/O communication will not timeout. (Inherited from Ivi.Visa.IVisaSession)
 PropertyTlsCipherSuite A string that indicates the cipher suite used by TLS, which tells the user something about the security of the connection. For details, refer to https://www.iana.org/assignments/tls-parameters/tls-parameters.xml.  
Top
Public Methods
 NameDescription
 MethodAssertTrigger Asserts a software or hardware trigger dependent on the interface type. (Inherited from Ivi.Visa.IMessageBasedSession)
 MethodClear Performs an IEEE 488.1-style clear of the device and clears the input and output buffer (both raw and formatted I/O buffers). It also may terminate pending operations on the device. (Inherited from Ivi.Visa.IMessageBasedSession)
 MethodDisableEventDisables a client from receiving events of type(s) specified by the eventType argument. (Inherited from Ivi.Visa.IVisaSession)
 MethodDiscardEventsDiscard all pending events of type(s) specified by the eventType argument. (Inherited from Ivi.Visa.IVisaSession)
 MethodDispose (Inherited from System.IDisposable)
 MethodEnableEventEnables a client to receive events of the type specified by the eventType argument using a WaitOnEvent method. (Inherited from Ivi.Visa.IVisaSession)
 MethodFlush Flushes the read and write buffers associated with the TCPIP connection. (Inherited from Ivi.Visa.ITcpipSocketSession)
 MethodLockResource Locks the resource for this session with an exclusive lock, with an infinite timeout. (Inherited from Ivi.Visa.IVisaSession)
 MethodReadStatusByte Reads the status from the device. For 488.2 instruments, this is the 488.2 status byte. (Inherited from Ivi.Visa.IMessageBasedSession)
 MethodSetBufferSize Sets the size of the read and/or write buffer for TCPIP communication. (Inherited from Ivi.Visa.ITcpipSocketSession)
 MethodUnlockResource Unlock the resource. (Inherited from Ivi.Visa.IVisaSession)
 MethodWaitOnEventWait for events of type(s) specified by the eventType argument. (Inherited from Ivi.Visa.IVisaSession)
Top
See Also

Reference

ITcpipSocketSession2 Interface
Ivi.Visa Namespace

 

 


© Keysight Technologies 2015-2025