| Ivi.Visa Namespace : SerialStopBitsMode Enumeration |
'DeclarationPublic Enum SerialStopBitsMode Inherits System.Enum
'UsageDim instance As SerialStopBitsMode
public enum SerialStopBitsMode : System.Enum
public enum class SerialStopBitsMode : public System.Enum
| Member | Description |
|---|---|
| One | One stop bit. |
| OneAndOneHalf | One-and-one-half (1.5) stop bits. |
| Two | Two stop bits. |
System.Object
System.ValueType
System.Enum
Ivi.Visa.SerialStopBitsMode
Current with Keysight IO Libraries Suite 18