| Ivi.Visa Namespace : StatusByteFlags Enumeration |
'Declaration<FlagsAttribute()> Public Enum StatusByteFlags Inherits System.Enum
'UsageDim instance As StatusByteFlags
[Flags()] public enum StatusByteFlags : System.Enum
[Flags()] public enum class StatusByteFlags : public System.Enum
| Member | Description |
|---|---|
| EventStatusRegister | Event Status Register (bit 5). |
| MessageAvailable | Message Available (bit 4). |
| RequestingService | Requesting Service (bit 6). |
| User0 | User defined bit 0. |
| User1 | User defined bit 1. |
| User2 | User defined bit 2. |
| User3 | User defined bit 3. |
| User7 | User defined bit 7. |
System.Object
System.ValueType
System.Enum
Ivi.Visa.StatusByteFlags
Current with Keysight IO Libraries Suite 18