Test Parameters
The available parameters vary depending on the selected test.
AC(V) | Set the AC voltage of the step. Number next to AC represents the phase number. |
DC(V) | Set the DC voltage of the step. Number next to DC represents the phase number. |
Duration(s) | Set the step execution time in seconds. This also controls the V Ramp and F Ramp time when those options are selected. |
AC V Ramp | Enable or disable the AC voltage ramp. When enabled, AC voltage signal change linearly over the specified time instead as a step. |
DC V Ramp | Enable or disable the DC voltage ramp. When enabled, DC voltage signal change linearly over the specified time instead as a step. |
Freq (Hz) | Set the step frequency in hertz. |
F Ramp | Enable or disable the frequency ramp. When enabled, frequency signal change linearly over the specified time instead as a step. |
Output | Turn the output on or off. |
Wave | Select the waveform bank number (ID) for the step. To select previously-stored waveform bank, open the waveform bank setting file beforehand. See Open Waveform Bank Setting File. You can also customize and directly select the waveform bank. See Customize Waveform. |
Jump | Skip steps, enter the destination step number. |
Loop | Set the number of times to repeat the step continuously. |
12 Phase (°) | For 3 phases output, set the phase 1 and phase 2 angle difference. |
13 Phase (°) | For 3 phases output, set the phase 1 and phase 3 angle difference. |
TriggerOut | Turn the trigger out signal on or off. When the trigger signal output is turned on, the signal is output for several tens of microseconds when a step is executed. |
StatusOut | Turn the status signal output on or off. When the status signal output is turned on, the signal is output only while the step’s waveform is being output. |
Status | Display results upon completion of the step. |