Sync Output Signal

A Sync Output is provided on the front-panel Sync output connector on most function generators. All of the standard output functions (except dc and noise) have an associated Sync signal. For certain applications where you may not want to output the Sync signal, you can disable the Sync connector.

The number of outputs and the parameter choices vary by instrument. Some of the options described may not be available for a particular instrument. The Function Generator application will only list settings and values that are available for the selected instrument type.

  • By default, the Sync signal is routed to the Sync connector (enabled). When the Sync signal is disabled, the output level on the Sync connector is at a logic "low" level.
  • When a waveform is inverted (see Waveform Polarity), the Sync signal associated with the waveform is not inverted.
  • For sine, pulse, ramp, square, and triangle waves, the Sync signal is a square wave that is "high" in the first half of the cycle and "low" in the last half. The Sync signal's voltages are TTL-compatible when its load impedance exceeds 1 kΩ.
  • For arbitrary waveforms, the Sync signal rises at the beginning of the waveform and falls at the middle of the arbitrary waveform.

See Also

Sync Output Mode

Sync Output Polarity

Sync Output Source