Channel Output Display

Show/Hide Channel Output

Click any output number to collapse the output tab for that channel; for example, clicking 3 in the following example adjusts the display to show only outputs 1, 2, and 4. Click the output number at the bottom of the window to restore the tab.

Grouped Outputs

When outputs are grouped, a single tab is displayed for the group. Output grouping is configured from the hardware and cannot be changed in the Power Supply application.

Parallel/Series Output

The title bar of the Output tab indicates if outputs are configured to operate in parallel or in series. This setting can be found under Common Settings (Operation Mode).

Empty Slot

When there is no power module in a slot, the output tab is collapsed with a No Module label.

Double-wide Module

Double-wide power modules that require two channel locations are described accordingly.

Double Module

Double power modules that require two channel locations are described accordingly.

Multi-channels Module

When four 5-channel power modules are detected, output tabs will be shown as below.