Table View

Table view is accessed through the table button in the Graph View (see #1).

Table settings can be accessed through the gear button

  1. Row Header -
    Sweep measurement format: <Repeat Number>, <VAR2 Step Number>, <Var1 Step Number>
    Sampling measurement format: <Repeat Number>, <Sampling Index>
  2. Column Header -
    Format: <Channel Name> <Measured Parameter Name>.
    <Channel Name> is defined in Channel Settings tab.
    <Measured Parameter Name > is the measured data type ( e.g. Volt, Current )

  3. Data Cell - Format: <Scientific> or <Engineering>
    For compliance status,  the cell is displayed with a yellow background.
    For reaching to compliance status, the cell is displayed with an orange background.
    For measurement range overflow status,  the cell is displayed with a pink background..
  4. Click the gear button access the Table settings.

Table Settings

Column
Adds/deletes the displayed column data. Check the box to show; Uncheck the box to hide.
By default, only the measured voltage and/or current data and time data is displayed.
You can select the column data to display on the Select Column dialog.
The Source column is only valid during sweep measurements.
The Formula tree shows math expression definitions.
The leading "(REF)" in a name means reference data.

Formula Shows/hides the formula data.
This selection only appears when there are saved formulas.
Display Format

Selects the number format for the displayed data:

  • Scientific  ( e.g. 1.234E-005 )

  • Engineering ( e.g. 12.34u )

CSV File Format

Selects the exported CSV data format:

  • Series: Display the data in series

  • Parallel: Display the data in parallel

Reference Data Save: Saves the measured data as reference data. It is kept in volatile memory.
Clear: Clears the reference data saved in volatile memory.
Export

Export Data as CSV: Exports the table data to a CSV (Comma Separated Value) file.