The instrument firmware tunes the YTF (Yig Tunable Filter) via a DAC. The relationship between DAC value and tuned center frequency follows a 3rd order polynomial curve. The non-linearity of this curve is enough to offset the center frequency of this filter by several tens of MHz. This alignment calculates the coefficients of the 3rd order polynomial.
The RYTHM YTF tunable range (2.85 GHz to 26.5GHz) is split into two
different regions:
Band 4 (18.7 GHz to 26.5 GHz).
The SBTX YTF frequency range is separated into:
Band 6 (31 GHz to 50 GHz)
For each freq:
The DUT is tuned to the desired Cal Freq.
The YTF center frequency is found using a SW controlled preselector center routine.
The YTF center amplitude is found during the fine adjust.
The associated Start Tune Dac number is found.
|
This adjustment saves an output file which lists the corrections that were stored in the instrument. The output file is saved at this location:
|
Test Equipment |
Model Number |
E4440A |
E4446A |
---|---|---|---|
Synthesized Sweeper |
PSG Models |
X |
X |
Power Meter |
N1914B |
X |
X |
Power Sensor |
N8485A |
X |
|
Power Sensor |
N8487A |
|
X |
Power Splitter |
11667B |
X |
|
Power Splitter |
11667C |
|
X |
3.5 mm Cable |
8120-4921 |
X |
|
2.4 mm Cable |
8120-6164 |
|
X |
BNC Cable |
8120-2582 |
X |
X |
3.5 mm (f) to 2.4 mm (f) adapter |
11901B |
X |
X |
Type-N (m) to 3.5 mm (m) adapter |
1250-1743 |
X |
|
3.5 mm (f) to Type-N (m) |
08485-60005 |
X |
|
2.4 mm (f) to Type-N (m) |
08487-60001 |
|
X |