This test verifies that the PSA meets its Noise Sidebands specification for offsets greater than 50 kHz from the center frequency. This test is performed in conjunction with the Noise Sidebands < 50 kHz Offsets test.
In this test, the source is connected to the RF Input and the noise level is measured at offsets of 100 kHz, 1 MHz, 6 MHz, and 10 MHz. In order to minimize the PSA DANL effects, near noise corrections are applied at each offset frequency. Near noise corrections involve measuring the noise sidebands with the RF signal On, and then measuring the DANL with the RF signal Off. Both measurements are then converted to power (in Watts), and the noise power is subtracted from the sideband power.
The resulting power is converted to dBm. The sideband power is then subtracted from the carrier power to convert the measurement to dBc. The resulting dBc measurement is normalized to 1 Hz RBW, and 2.25 dB of corrections are added. The 2.25 dB corrections account for:
There are two solutions available for this test: Preferred and Alternate
The preferred solution uses a Wenzel Ultra Low Noise Reference Frequency Source. The Wenzel source is a fixed oscillator so the phase lock loops can be optimized for good close-in phase noise. It has a SAW filter to improve the far-out phase noise. Either Wenzel Rev C or Rev D specifications are sufficient for this test. If the Wenzel source is mapped as ETE, TME will automatically select it.
If the Wenzel source is not mapped, TME will select the alternate solution which uses a PSG or 8665A/B signal generator and a notch filter.
The alternate solution also allows for legacy equipment: a 1 GHz bandpass filter with the 8665A/B signal generator. TME will only select this legacy equipment if no PSG signal generators are mapped.
Click here for troubleshooting.
|
Test Equipment |
Model Number |
|---|---|
|
Preferred Solution |
|
|
Ultra Low Noise Reference Frequency Source |
Wenzel 500-13438 Rev D |
|
6 dB Fixed Attenuator |
8491A Option 006, H33 |
|
Alternate Solution |
|
|
Signal Source |
PSG Models1 |
|
1.0001 GHz Notch Filter |
Trilithic CFN-2-1000.1 |
|
Legacy Solution |
|
|
Signal Source |
8665A/B |
|
1 GHz Bandpass Filter |
0955-1612 |
|
Miscellaneous Devices |
|
|
50 Ω Type-N termination |
909A Option 012 |
|
50 Ω 2.4 mm termination |
85138B |
|
BNC Cable |
8120-2582 |
|
3.5 mm Cable |
8120-4921 |
|
3.5 mm (f) to 3.5 mm (f) adapter |
1250-1749 |
|
3.5 mm (f) to Type-N (f) adapter |
1250-1745 |
|
Type-N (m) to 3.5 mm (f) adapter |
1250-1744 |
|
2.4 mm (f) to 3.5 mm (f) adapter |
11901B |