At each test frequency, a signal is applied whose amplitude meets the requirement for the power at the first mixer. One or more low pass filters are inserted between the source and the PSA under test to prevent the second harmonic of the source from artificially raising the second harmonic product as it is displayed on the PSA. The Marker Amplitude function is used to measure the level of the distortion product and the theoretical Second Harmonic Intercept point (SHI) is calculated.
To reduce amplitude uncertainty due to flatness, a power meter is used to characterize the PSA at the fundamental and 2nd harmonic frequencies.
Click here for troubleshooting.
|
Test Equipment |
Model Number |
E4440A |
E4446A |
|---|---|---|---|
|
Synthesized Sweeper |
PSG Models |
X |
X |
|
Power Meter |
N1914B |
X |
X |
|
Power Sensor |
N8481A |
X |
X |
|
Power Splitter |
11667A |
X |
X |
|
50 MHz Low Pass Filter |
0955-0306 |
X |
X |
|
300 MHz Low Pass Filter |
0955-0455 |
X |
X |
|
1 GHz Low Pass Filter |
0955-0487 |
X |
X |
|
1.8 GHz Low Pass Filter |
0955-0491 |
X |
X |
|
4.4 GHz Low Pass Filter |
9135-0005 |
X |
X |
|
BNC Cable |
8120-2582 |
X |
X |
|
Type-N Cable |
11500C |
X |
X |
|
Type-N (m) to BNC (f) adapter |
1250-1476 |
X |
X |
|
3.5 mm (m) to 3.5 mm (m) adapter |
1250-1478 |
X |
X |
|
Type-N (m) to Type-N (m) adapter |
1250-1475 |
X |
|
|
Type-N (f) to 3.5 mm (f) adapter |
1250-1745 |
X |
|
|
Type-N (f) to BNC (m) adapter |
1250-1477 |
X |
X |
|
Type-N (m) to 3.5 mm (f) adapter |
1250-1744 |
Opt BAB |
|
|
2.4 mm (f) to 3.5 mm (f) adapter |
11901B |
|
X |
|
2.4 mm (f) to Type-N (m) adapter |
11903D |
|
X |
|
2.4 mm (f) to Type-N (f) adapter |
11903B |
X |
X |
|
Type N (f) to 3.5 mm (m) adapter |
1250-1750 |
X |
X |