|
|
This test is to be performed only on analyzers with Option 122 or Option 140. |
This test measures the Third-Order Intercept distortion of the analyzer with a 1 MHz tone separation. An input attenuation of 10 dB is used to match amplitude specification settings.
Two signals are combined using a directional bridge and applied to the analyzer's input. A filter is used on one of the sources to reduce the distortion products from Source A. The sources are set for -6 and -12 dBfs (full-scale) on the analyzer. The analyzer then measures the amplitude of the distortion products relative to Source A.
Full Scale = -16 +
Attenuation - IF Gain
-
PreampGain
(As defined in the specifications)
Click here for troubleshooting.
|
Test Equipment |
Model Number |
|---|---|
|
Synthesized Sweeper |
PSG Models |
|
Directional Bridge |
86205A |
|
BNC Cable (2 required) |
8120-2582 |
|
3.5 mm Cable (2 required) |
11500C |
|
Type-N Cable (3 required) |
0955-0306 |
|
300 MHz Low Pass Filter |
0955-0455 |
|
1.0 GHz Low Pass Filter |
0955-0487 |
|
3.5 mm (f) to 3.5 mm (f) adapter |
83059B |
|
BNC (m) to SMA (f) adapter |
1250-1700 |
|
Type-N (m) to Type-N (m) adapter |
1250-1475 |
|
Type-N (m) to BNC (f) adapter |
1250-1476 |
|
Type-N (m) to 3.5 mm (m) adapter |
1250-1743 |
|
Type-N (m) to SMA (m) adapter |
1250-1636 |
|
Type-N (f) to SMA (m) adapter |
1250-1562 |
|
Type-N (m) to 3.5 mm (f) adapter |
1250-1744 |
|
3.5 mm (m) to 3.5 mm (m) adapter |
1250-1748 |