The DANL test measures the display average noise level of the instrument and verifies that it meets the published specifications. The 50 ohm RF input is terminated with a 50 ohm load. Amplitude measurements are made at several frequencies. To avoid an incorrect high reading, a check is run to ensure the measurement is not done in the presence of a residual response.
Click here for troubleshooting.
Related adjustment: none
|
Test Equipment |
Recommended Model Number |
|---|---|
|
50 Ω termination, Type-N (m) |
909A Opt. 012 |