This test measures the third-order intermodulation distortion of the instrument and verifies that it meets the published specifications. Two signal sources are required and are provided by a signal generator and a swept signal generator. The outputs from the sources are combined through a directional bridge, used for isolation, and applied to the VSA. Using a power meter, the amplitude of the source signal is measured as a reference for the rest of the test.
With the source frequencies set 50 kHz apart, the upper and lower distortion products are measured. Then with the source frequencies set 5 MHz apart, the upper and lower distortion products are measured again. The highest amplitude product from each pair of measurements is compared to the specification for the instrument.
Click here for troubleshooting.
Related adjustment: None
|
Test Equipment |
Recommended Model Number |
|---|---|
|
RF Source 1 |
E8257D |
|
Secondary source |
33250A function generator |
|
Power meter |
N1914A |
|
Power sensor |
N8482A |
|
Directional bridge |
86205A |
|
Low pass filter, 50 MHz |
0955-0306 |
|
Cable, BNC |
8120-2582 |
|
Adapter, Type-N (f) to BNC (m) |
1250-1477 |
|
Adapter, Type-N (m) to BNC (f) |
1250-1476 |
click here.
click here.