The Input VSWR test measures the input return loss of the instrument and verifies that it meets the published specifications. This test uses a network analyzer to measure worst case return loss in two frequency ranges. The points measured are the worst case return loss (the largest measured signal) in each frequency range.
The input return loss values are converted to VSWR and checked against the specifications.
Click here for troubleshooting.
Related adjustments: None
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Network analyzer |
N5245B |
|
Calibration kit, 50 Ω |
85054B |
|
Cable, Type-N |
11500C |