The Residual Responses test verifies that the instrument meets the published specifications for residual responses. The 50 ohm RF input is terminated with a 50 ohm load. Peak amplitude measurements are made at various center frequencies.
Click here for troubleshooting.
Related adjustment: none
|
Test Equipment |
Recommended Model Number |
|---|---|
|
50 Ω termination, Type-N (m) |
909A Opt. 012 |