CXA — N9000A/B with Option 503 or 507
In this adjustment flatness corrections are turned off, and amplitude error versus frequency is measured from 9 kHz to 3 GHz (or 7.5 GHz). The data is then normalized to 50 MHz to generate corrections relative to 50 MHz.
Flatness is corrected with 752 data points from 9 kHz to 7.5 GHz. The correction points are generated from the adaptive flatness routine. Flatness corrections are generated for each attenuator step for both preamp off and on. The data is then stored in memory.
Click here for troubleshooting.
|
Test Equipment |
Recommended Model Number |
|---|---|
|
RF Signal Generator |
PSG Models |
|
Function Generator |
33622A |
|
Power Meter |
N1914B |
|
RF Power Sensor |
E9304A Option H18 |
|
RF Power Splitter |
11667A |
|
10 dB Fixed Attenuator |
8491A Option 010 |
|
BNC Cable |
8120-1840 |
|
Coaxial Cable, 3.5 mm |
11500E |
|
Type-N (m) to 3.5 mm (f) |
1250-1744 |
|
Type-N (m) to Type-N (m) adapter |
1250-1475 |
|
3.5 mm (f) to 3.5 mm (f) adapter |
83057B |
|
3.5 mm (f) to 2.4 mm (f) adapter |
11901B |
|
|
In the following setups, cables are designated as solid lines and direct connections are designated as dashed lines. |