NFA — N8974B/75B/76B with frequency options above 503
This adjustment procedure performs the following steps (for Options P07, P08, P13, P26, P43,P44, and P50):
The analyzer's internal flatness corrections are turned off. The Preamp is turned on and 10 dB of RF attenuation is set (this is the reference state). Amplitude error is measured as a function of frequency from 3.6 GHz to 50 GHz depending on the preamp option. The measured error is normalized to 4800 MHz and the error is stored in the analyzer memory as frequency/amplitude pairs.
Click here for troubleshooting.
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Microwave Signal Generator #1 |
PSG Models |
|
Power Meter |
N1914B |
|
Microwave Power Sensor, low power
|
8485D |
|
Microwave Power Splitter
|
11667B |
|
Millimeter Power Sensor, low power
|
8487D |
|
Millimeter Power Splitter
|
11667C |
|
30 dB Fixed Attenuator |
11708A |
|
Coaxial Cable, 2.4 mm |
8120-6164 |
|
Coaxial Cable, 3.5 mm |
11500E |
|
BNC Cable |
8120-1840 |
|
Type-N (m) to 3.5 mm (m) adapter |
1250-1743 |
|
3.5 mm (f) to 3.5 mm (f) adapter |
83059B |
|
3.5 mm (f) to 2.4 mm (f) adapter |
11901B |
|
3.5 mm (f) to Type-N (m)
|
08485-60005 |
|
2.4 mm (f) to Type-N (m)
|
08487-60001 |
|
|
In the following setups, cables are designated as solid lines and direct connections are designated as dashed lines. |